487576-2 FFC Connectors
  • Connector Type Connector Assembly
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Insertion Force ZIF
  • Type of Connector ZIF-Line
  • Wire/Cable Type FFC
  • Product Type Connector
  • Number of Positions 10
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage (Max) 500
  • Voltage 150 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Type Socket
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3.81
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Contact Termination Type Through Hole
  • Termination Post Length 3.94
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • PCB Mount Alignment Without
  • Mating Connector Lock With
  • Mating Alignment With
  • Panel Mount Feature Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Thermoplastic
  • PCB Thickness (Recommended) 1.57
  • Tail Length 3.937
  • Operating Temperature Range -55 – 105
  • Flame Retardant Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 28
  • Cable Entry Vertical