5536507-4 Board-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Board-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss Yes
  • Stabilizers Solder Post
  • Series Signal
  • Product Type Connector
  • Number of Signal Positions 192
  • Stackable No
  • PCB Mount Orientation Right Angle
  • Number of Positions 192
  • Board-to-Board Configuration Right Angle
  • Number of Rows 4
  • Sequencing No
  • Impedance 192
  • Insulation Resistance 4
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Thickness 3.81
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post Length 2.73
  • PCB Mount Retention Type Solder Tail (Pin)
  • Mating Alignment With
  • Mating Alignment Type Polarizing Rib
  • PCB Mount Retention With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boss
  • Centerline (Pitch) 2
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 9.07
  • Operating Temperature Range -55 – 125
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Plug
  • Packaging Method Tube
  • Packaging Quantity 6
106081-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 11
  • Number of Rows 7
  • Architecture Mezzanine
  • Number of Positions 77
  • PCB Mount Orientation Vertical
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Shield Type Ground Return Shielding
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.7
  • Contact Type Pin
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Mating Alignment Type Polarizing Peg
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 25
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 21
  • Comment This module type is used only at one end of stacked connector modules
100143-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 25
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 125
  • PCB Mount Orientation Vertical
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .8
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.7
  • Contact Type Pin
  • Contact Mating Area Length 13.45
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material PBT GF
  • Module Length 50
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 10
100147-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 22
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 110
  • PCB Mount Orientation Right Angle
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.3
  • Contact Type Socket
  • Contact Mating Area Length 3.7
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material PBT GF
  • Module Length 50
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 11
352152-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Number of Signal Positions 110
  • Rows Loaded A
  • Number of Columns 22
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 110
  • PCB Mount Orientation Right Angle
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Shield Type Ground Return Shielding
  • Shield Style Upper
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation J2/J5
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.3
  • Contact Type Socket
  • Contact Mating Area Length 3.3
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 44
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 12
  • Comment Female connector with pre-installed shield.
5352112-2 PCB Ferrules & Shields  1
  • Accessory Type Shield
  • Connector Style Receptacle
  • Product Type Accessory
  • Shield Style Lower
  • Shield Type Ground Return Shielding
  • Contact Base Material Phosphor Bronze
  • Grounding Contact Without
  • Contact Mating Area Plating Thickness .5
  • Contact Mating Area Plating Material Tin
  • Interface Type 2mm HM
  • Mating Alignment Without
  • Packaging Quantity 400
  • Comment Shields are supplied and fitted separately as required.
5100141-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 25
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 125
  • PCB Mount Orientation Vertical
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Signal
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Performance Based
  • Contact Mating Area Plating Thickness .38
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 5.2
  • Contact Style Press-Fit
  • Termination End Plating Material Tin over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 50
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • Packaging Method Tube
  • Packaging Quantity 10
352068-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Number of Signal Positions 110
  • Rows Loaded A
  • Number of Columns 22
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 110
  • PCB Mount Orientation Right Angle
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Shield Type Ground Return Shielding
  • Shield Style Upper
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation J1/J4
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.7
  • Contact Type Socket
  • Contact Mating Area Length 3.3
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 50
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 11
  • Comment Female connector with pre-installed shield.
5106012-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Number of Columns 11
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 55
  • PCB Mount Orientation Right Angle
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Performance Based
  • Contact Mating Area Plating Thickness .5
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.7
  • Contact Style Short Tail
  • Termination End Plating Material Tin over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 25
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 22
  • Comment Warning: Card extender male connectors should not be used with cable connectors.
188835-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Number of Signal Positions 110
  • Rows Loaded A
  • Number of Columns 22
  • Number of Rows 7
  • Architecture Mezzanine
  • Number of Positions 154
  • PCB Mount Orientation Vertical
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Signal
  • Grounding Contact Without
  • CompactPCI Designation P2/P5
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .38
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.7
  • Contact Type Pin
  • Contact Mating Area Length 13.45
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 44
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 11
6469294-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Number of Columns 15
  • Number of Rows 12
  • Number of Pairs 60
  • Architecture Traditional Backplane/Coplanar
  • Number of Positions 120
  • PCB Mount Orientation Right Angle
  • Card Slot Centerline 25.4
  • Pairs per Column 4
  • Data Rate ≤12
  • Shield Material Phosphor Bronze
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Compliant Pin
  • Grounding Contact With
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) .7
  • Feedthrough Post Length 2.2
  • Contact Type Socket
  • Contact Mating Area Length 2.2
  • Termination Method Press-Fit
  • Termination End Plating Material Tin over Nickel
  • Contact Termination Type Through Hole
  • Interface Type HM-Zd
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 37.4
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 20
5352033-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Number of Signal Positions 95
  • Rows Loaded A
  • Number of Columns 19
  • Number of Rows 5+2
  • Architecture Mezzanine
  • Number of Positions 133
  • PCB Mount Orientation Vertical
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Signal
  • Grounding Contact Without
  • CompactPCI Designation P3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.7
  • Contact Type Pin
  • Contact Style Short Tail
  • Termination End Plating Material Tin over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 38
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 13
188834-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Number of Signal Positions 110
  • Rows Loaded A
  • Number of Columns 25
  • Number of Rows 5+2
  • Architecture Mezzanine
  • Number of Positions 154
  • PCB Mount Orientation Vertical
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Shield Type Ground Return Shielding
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Signal
  • Grounding Contact Without
  • CompactPCI Designation P1/P4
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .38
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.7
  • Contact Type Pin
  • Contact Mating Area Length 13.45
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 50
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 10
2065769-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Number of Columns 10
  • Number of Pairs 20
  • Architecture Traditional Backplane/Coplanar
  • Number of Positions 40
  • PCB Mount Orientation Right Angle
  • Pairs per Column 2
  • Data Rate ≤12
  • Shield Material Phosphor Bronze
  • Contact Base Material Copper-Nickel-Silicon
  • Contact Configuration Compliant Pin
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Tin-Lead
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) .7
  • Contact Type Socket
  • Termination Method Press-Fit
  • Termination End Plating Material Finish Matte
  • Termination End Plating Material Tin over Nickel
  • Contact Termination Type Through Hole
  • Interface Type HM-Zd Plus
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 24.9
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 20
5-100525-6 Backplane Coding Keys  1
  • Connector Style Plug
  • Type Type A
  • Connector & Contact Terminates To Printed Circuit Board
  • Accessory Type Coding Key
  • Product Type Accessory
  • Color Cadmium Yellow
  • CompactPCI Yes
  • Interface Type 2mm HM
  • For Use With PCB Mount Connectors
  • Packaging Method Bag
  • Packaging Quantity 500
  • Code Number 3456
5-100526-6 Backplane Coding Keys  1
  • Connector Style Receptacle
  • Type Type A
  • Connector & Contact Terminates To Printed Circuit Board
  • Accessory Type Coding Key
  • Product Type Accessory
  • Color Cadmium Yellow
  • CompactPCI Yes
  • Interface Type 2mm HM
  • For Use With PCB Mount Connectors
  • Packaging Method Bag
  • Packaging Quantity 500
  • Code Number 1278
5100147-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 22
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 110
  • PCB Mount Orientation Right Angle
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration Signal
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Performance Based
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.3
  • Contact Style Short Tail
  • Termination End Plating Material Tin over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 50
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 11
  • Comment Connector conforms to all testing according to IEC 61076-4-101, Performance Level 2.
2065657-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Number of Columns 10
  • Number of Pairs 40
  • Architecture Traditional Backplane/Coplanar
  • Number of Positions 80
  • PCB Mount Orientation Right Angle
  • Pairs per Column 4
  • Data Rate ≤12
  • Shield Material Phosphor Bronze
  • Contact Base Material Copper-Nickel-Silicon
  • Contact Configuration Compliant Pin
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) .7
  • Contact Type Socket
  • Termination Method Press-Fit
  • Termination End Plating Material Finish Matte
  • Termination End Plating Material Tin over Nickel
  • Contact Termination Type Through Hole
  • Interface Type HM-Zd Plus
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 24.9
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 20
5100143-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded No
  • Connector Style Plug
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 22
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 110
  • PCB Mount Orientation Vertical
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Performance Based
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.7
  • Contact Style Short Tail
  • Termination End Plating Material Tin over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Front Mating Level Level 1
  • Mating Alignment Type Multi-Purpose Center
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material PBT GF
  • Module Length 50
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • Packaging Method Tube
  • Packaging Quantity 11
6469028-1 Hard Metric Backplane Connectors  1
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Number of Columns 10
  • Number of Rows 4
  • Number of Pairs 20
  • Architecture Traditional Backplane/Coplanar
  • Number of Positions 40
  • PCB Mount Orientation Right Angle
  • Card Slot Centerline 20.3
  • Pairs per Column 2
  • Data Rate ≤12
  • Shield Material Phosphor Bronze
  • Contact Base Material Copper-Nickel-Silicon
  • Contact Configuration ACTION PIN
  • Grounding Contact With
  • CompactPCI Designation None
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) .7
  • Feedthrough Post Length 2.2
  • Contact Type Socket
  • Termination Method Press-Fit
  • Termination End Plating Material Tin over Nickel
  • Contact Termination Type Through Hole
  • Interface Type HM-Zd
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 24.9
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 20