5352112-2 PCB Ferrules & Shields
  • Accessory Type Shield
  • Connector Style Receptacle
  • Product Type Accessory
  • Shield Style Lower
  • Shield Type Ground Return Shielding
  • Contact Base Material Phosphor Bronze
  • Grounding Contact Without
  • Contact Mating Area Plating Thickness .5
  • Contact Mating Area Plating Material Tin
  • Interface Type 2mm HM
  • Mating Alignment Without
  • Packaging Quantity 400
  • Comment Shields are supplied and fitted separately as required.
5-100525-6 Backplane Coding Keys
  • Connector Style Plug
  • Type Type A
  • Connector & Contact Terminates To Printed Circuit Board
  • Accessory Type Coding Key
  • Product Type Accessory
  • Color Cadmium Yellow
  • CompactPCI Yes
  • Interface Type 2mm HM
  • For Use With PCB Mount Connectors
  • Packaging Method Bag
  • Packaging Quantity 500
  • Code Number 3456
5223979-1 Backplane Guide Hardware
  • Accessory Type Guide Module
  • Product Type Connector
  • Keyed No
  • Guide Module Material Zinc Alloy Die Casting , Zamak 3
  • Guide Module Finish Chromate Conversion
  • Contact Mating Area Plating Material Zinc Alloy
  • Interface Type 2mm HM
  • Guide Hardware Yes
  • Mounting Angle Right Angle
  • Housing Material Polyester PBT
  • Length 34.2
  • Packaging Method Box
  • Packaging Quantity 1
  • Comment With dual alignment posts.
5-100526-6 Backplane Coding Keys
  • Connector Style Receptacle
  • Type Type A
  • Connector & Contact Terminates To Printed Circuit Board
  • Accessory Type Coding Key
  • Product Type Accessory
  • Color Cadmium Yellow
  • CompactPCI Yes
  • Interface Type 2mm HM
  • For Use With PCB Mount Connectors
  • Packaging Method Bag
  • Packaging Quantity 500
  • Code Number 1278