2-292207-3 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1 – 2
  • Contact Layout Staggered
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Tin
  • Contact Design Square Post
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Legs
  • Panel Mount Feature With
  • Contact Retention Type Locking Lance
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention With
  • Centerline (Pitch) 1.5
  • Housing Color Black
  • Housing Material Nylon(G.F)
  • Height 8.4
  • Tail Length 3
  • Width 4.7
  • PCB Thickness (Recommended) 1.6
  • Length 7
  • Mating Post Length 2.4
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • CSA File Number LR 7189-133
  • Agency/Standard Number CSA
  • UL File Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 2150
2041321-4 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 3.048
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 3.048
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Contact Design Dual Beam
  • Termination Method to Printed Circuit Board Surface Mount
  • Terminations per Post (Max) 1
  • Termination Post Length .019 in
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • PCB Mount Alignment Type Kinked Legs
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 1.25
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 4.75
  • Width 3.7
  • PCB Thickness (Recommended) 1.2
  • Length 10.29
  • Wire/Cable Size 32 – 28
  • Mating Post Length 3.5
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With 440146-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 1000
2041321-2 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 100
  • Operating Voltage 100
  • Contact Base Material Phosphor Bronze
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 3.048
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 3.048
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Contact Design Dual Beam
  • Termination Method to Printed Circuit Board Surface Mount
  • Terminations per Post (Max) 1
  • Termination Post Length .019 in
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • PCB Mount Alignment Type Kinked Legs
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 1.25
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 4.75
  • Width 3.7
  • PCB Thickness (Recommended) 1.2
  • Length 7.79
  • Wire/Cable Size 32 – 28
  • Mating Post Length 3.5
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With 440146-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 1000
2041321-3 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 100
  • Operating Voltage 100
  • Contact Base Material Phosphor Bronze
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 3.048
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 3.048
  • Contact Layout Inline
  • PCB Contact Termination Area Plating Material Tin
  • Contact Design Dual Beam
  • Termination Method to Printed Circuit Board Surface Mount
  • Terminations per Post (Max) 1
  • Termination Post Length .019 in
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • PCB Mount Alignment Type Kinked Legs
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 1.25
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 4.75
  • Width 3.7
  • PCB Thickness (Recommended) 1.2
  • Length 9.04
  • Wire/Cable Size 32 – 28
  • Mating Post Length 3.5
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With 440146-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 1000
9-440054-2 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole
  • Terminations per Post (Max) 3
  • Termination Post Length .0826 in
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Contact Retention With
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Nylon 66 GF
  • Insulation Diameter .9
  • Height 6.05
  • Tail Length 2.1
  • Width 4.7
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 6
  • Wire/Cable Size 30 – 24
  • Mating Post Length 3.35
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With 440129-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 300