4-640441-0 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Style Receptacle
  • Connector Design Closed End
  • Strain Relief With
  • Number of Positions 10
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Cable Exit Angle 90°
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2.03 – 5.08
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • PCB Contact Termination Area Plating Thickness 2.03 – 5.08
  • PCB Contact Termination Area Plating Material Finish Matte
  • Wire Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Tin
  • Underplate Material Thickness .762 µm
  • Wire Contact Termination Area Plating Thickness 2.03 – 5.08
  • Contact Layout Inline
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • Contact Retention Type Locking Lance
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Contact Retention With
  • Mating Alignment Without
  • Mating Retention Type Locking Ramp
  • Centerline (Pitch) 2.54
  • Housing Color White
  • Housing Material Nylon
  • Housing Style Standard
  • Height 6.99
  • Insulation Diameter 1.52
  • Length 27.94
  • Wire/Cable Size .2
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Headers & MTA .100 IDC Posted Connectors
  • UL Flammability Rating UL 94V-2
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR7189
  • CSA Rating Certified
  • Packaging Method Bag/Box
  • Packaging Quantity 500
5-103735-4 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 5
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Termination Resistance 15
  • Insulation Resistance 5000 MΩ
  • Dielectric Withstanding Voltage 600 V
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Thickness 2.54
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Contact Retention With
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Latched
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material Thermoplastic
  • Height 13.59
  • Tail Length 3.3
  • Mating Post Length 5.84
  • Length 15.24
  • Operating Temperature Range -65 – 105
  • Pick and Place Cover Without
  • For Use With Receptacle Housing Assembly
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 35
  • Comment Use Keying Tool No. 91417-1 to remove post for keying.
1-171825-2 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Profile Low
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 12
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin over Copper
  • Contact Type Pin
  • Contact Current Rating (Max) 3.5
  • PCB Contact Termination Area Plating Thickness .8
  • PCB Contact Termination Area Plating Material Tin
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material 6/6 Nylon
  • Height 10.4
  • Tail Length 3.6
  • Mating Post Length 7.5
  • PCB Thickness (Recommended) 1.6
  • Length 30
  • Operating Temperature Range -20 – 95
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • CSA Certified Yes
  • Packaging Method Bag/Box
  • Packaging Quantity 250
3-640440-2 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Style Receptacle
  • Connector Design Closed End
  • Strain Relief With
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Cable Exit Angle 90°
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2.03
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • PCB Contact Termination Area Plating Thickness 2.03 – 5.08
  • PCB Contact Termination Area Plating Material Finish Matte
  • Wire Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Tin
  • Underplate Material Thickness .762 µm
  • Wire Contact Termination Area Plating Thickness 2.03 – 5.08
  • Contact Layout Inline
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • Contact Retention Type Locking Lance
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Contact Retention With
  • Mating Alignment Without
  • Mating Retention Type Locking Ramp
  • Centerline (Pitch) 2.54
  • Housing Color Red
  • Housing Material Nylon
  • Housing Style Standard
  • Height 6.99
  • Insulation Diameter 1.52
  • Length 7.62
  • Wire/Cable Size .3 – .4
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Headers & MTA .100 IDC Posted Connectors
  • UL Flammability Rating UL 94V-2
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR7189
  • CSA Rating Certified
  • Packaging Method Package
  • Packaging Quantity 500
  • Comment Stripe may run down between ribs
2-292173-4 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions With
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Brass
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1 – 2
  • Contact Type Pin
  • Contact Current Rating (Max) 4
  • PCB Contact Termination Area Plating Thickness 1 – 2
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Contact Design Round Post
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • Panel Mount Feature With
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Contact Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material 6T PA(GF)
  • Width 9
  • Height 5.8
  • Wire/Cable Size 28 – 22
  • Mating Post Length 4.2
  • PCB Thickness (Recommended) .8
  • Length 9.8
  • Operating Temperature Range -40 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Tape, Box
  • Packaging Quantity 500
640456-2 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3.81
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • PCB Contact Termination Area Plating Thickness 3.81
  • PCB Contact Termination Area Plating Material Tin
  • Underplate Material Thickness 1.27 µm
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Contact Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material Polyester - GF
  • Housing Style Friction Lock
  • Height 7.87
  • Tail Length 3.56
  • Mating Post Length 7.49
  • PCB Thickness (Recommended) 1.6
  • Length 7.62
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Connector Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR7189
  • CSA Rating Certified
  • Packaging Method Package
  • Packaging Quantity 5000
640456-3 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 3.81
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • PCB Contact Termination Area Plating Thickness 3.81
  • PCB Contact Termination Area Plating Material Tin
  • Underplate Material Thickness 1.27 µm
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Contact Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material Polyester - GF
  • Housing Style Friction Lock
  • Height 7.87
  • Tail Length 3.56
  • Mating Post Length 7.49
  • PCB Thickness (Recommended) 1.6
  • Length 10.16
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With MTA .100 Connector Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR7189
  • CSA Rating Certified
  • Packaging Method Package
  • Packaging Quantity 5000
171825-4 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Straight
  • Number of Positions 4
  • Number of Rows 1
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness .8
  • Contact Current Rating (Max) 3.5
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material Brass
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
292132-3 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Brass
  • Contact Shape Rounded
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1
  • Contact Type Pin
  • Contact Current Rating (Max) 4
  • PCB Contact Termination Area Plating Thickness 1
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Contact Design Round Post
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Legs
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • PCB Mount Alignment Type Kinked Legs
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material 66 Nylon
  • Width 5.8
  • Height 6.8
  • Wire/Cable Size 28 – 22
  • Tail Length 3.2
  • Mating Post Length 4.2
  • PCB Thickness (Recommended) .8
  • Length 7.8
  • Operating Temperature Range -40 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • Agency/Standard Number CSA
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Bag/Box
  • Packaging Quantity 1000
641119-4 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 600
  • Contact Base Material Copper Alloy
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Finish Bright
  • Contact Mating Area Plating Thickness .38
  • Contact Type Pin
  • Contact Current Rating (Max) 7
  • PCB Contact Termination Area Plating Thickness 3.81 – 8.89
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Underplate Material Thickness 1.27 µm
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Contact Retention Without
  • Mating Alignment Without
  • Mating Retention Type Friction Lock
  • Centerline (Pitch) 3.96
  • Housing Color Natural
  • Housing Material Polyester - GF
  • Housing Style Friction Lock
  • Height 10.79
  • Tail Length 3.18
  • Mating Post Length 10.16
  • PCB Thickness (Recommended) 1.6
  • Length 19.81
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Without
  • Circuit Application Power
  • For Use With MTA .156 Connector Assembly or SL .156 Connector Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR7189
  • CSA Rating Certified
  • Packaging Method Package
  • Packaging Quantity 1250
1-172052-2 Wire-to-Board Headers & Receptacles
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Connector Style Receptacle
  • Connector Design Standard
  • Strain Relief Without
  • Number of Positions 12
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Pre-Tin
  • Contact Retention Type Locking Lance
  • Mating Retention With
  • PCB Mount Retention Without
  • Contact Retention With
  • Mating Alignment With
  • Mating Retention Type Polarized Lock
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.5
  • Housing Color Black
  • Housing Material 66 Nylon
  • Height 13.8
  • Wire/Cable Size 24
  • Wire/Cable Size 404
  • Length 32.5
  • Wire/Cable Size .22
  • Operating Temperature Range -20 – 95
  • Pick and Place Cover Without
  • For Use With Post Header Assembly
  • UL Flammability Rating UL 94V-0
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 200
  • Comment For replacement contacts see EI Series Connectors - Base part numbers 170204, 170205, 170262 and 170263.
1-178139-2 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Header Type Shrouded
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 7.62
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Contact Base Material Copper Alloy
  • Contact Shape Rectangular
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .38
  • Contact Type Tab
  • Contact Current Rating (Max) 8
  • PCB Contact Termination Area Plating Thickness 2
  • PCB Contact Termination Area Plating Material Tin
  • PCB Mount Retention Type Retention Leg
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Retention Type Latching
  • Mating Alignment Type Keyed
  • Centerline (Pitch) 5.08
  • Housing Color Black
  • Housing Material Polyester - GF
  • Width 27.18
  • Height 18.47
  • Tail Length 3.8
  • Mating Post Length 11
  • PCB Thickness (Recommended) 1.6
  • Length 24.16
  • Pick and Place Cover Without
  • For Use With Receptacle Housing
  • Packaging Method Tube
  • Packaging Quantity 20
1-1759500-1 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 2.54
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Thickness 2.03
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Contact Design Dual Beam
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material PA 46
  • Width 12.45
  • Height 18.2
  • Tail Length 3.3
  • Mating Post Length 5.1
  • PCB Thickness (Recommended) 1.6
  • Length 12.5
  • Operating Temperature Range -55 – 105
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 420
STM037PC2DC018Q Wire-to-Board Headers & Receptacles  1
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 37
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Wire Material Color Coded Fluoropolymer
  • Contact Base Material Beryllium Copper
  • Contact Shape Round
  • Wire Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Termination Style Wire
  • Hardware Type 1.2mm Captive Jackscrew
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Mounting/Mating Hardware With
  • Contact Retention Without
  • Surface Mount Extended Leads Without
  • Mating Alignment With
  • Mating Retention Type Jackscrew
  • Mating Alignment Type Polarization
  • Centerline (Pitch) .64
  • Housing Material Aluminum
  • Housing Plating Material Nickel
  • Height 3.2
  • Wire/Cable Size 30
  • Length 457.2
  • Wire/Cable Size .05
  • Packaging Method Package
  • Packaging Quantity 1