1903404-2 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Wire-to-Board
  • Header Type Standard
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • PCB Mount Orientation Vertical
  • Number of Positions 40
  • Number of Rows 2
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .3
  • Contact Type Receptacle
  • Contact Current Rating (Max) 1
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Clamp
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Material PBT GF
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Kit