1981813-1 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Product Type Connector
  • Strain Relief Without
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 30
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) .5
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Mating Alignment With
  • Contact Retention Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height above PC Board .055 in
  • Height 2.85
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 4000
2040809-1 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Number of Positions 50
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Type Socket
  • PCB Contact Termination Area Plating Material Tin
  • PCB Mounting Style Surface Mount
  • Centerline (Pitch) 1
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Packaging Method Tray/Box
  • Packaging Quantity 48
2040805-1 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Number of Positions 50
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Type Socket
  • PCB Contact Termination Area Plating Material Gold
  • PCB Mounting Style Surface Mount
  • Centerline (Pitch) 1
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Packaging Method Tray/Box
  • Packaging Quantity 48
1612534-1 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 2
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin/Socket
  • Contact Current Rating (Max) .5
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment Without
  • Contact Retention Without
  • Centerline (Pitch) .8
  • Housing Color Black
  • Housing Material Thermoplastic
  • Height above PC Board .057 in
  • Wire/Cable Size 63.21
  • Length 5.7
  • Height 1.4
  • Wire/Cable Size 32
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 3000
1717369-1 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Number of Positions 2
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Type Pin
  • PCB Mounting Style Through Hole
  • Centerline (Pitch) 8
  • Housing Color Natural
  • Housing Material Nylon 6T
  • Height above PC Board .13 in
  • Packaging Method Tray/Box
  • Packaging Quantity 80
1717823-1 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Number of Positions 2
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Type Pin
  • PCB Mounting Style Surface Mount
  • Centerline (Pitch) 8
  • Housing Color Natural
  • Housing Material Nylon 6T
  • Height above PC Board .13 in
  • Packaging Method Tape Mounted on Reel
  • Packaging Quantity 1200