1586610-1 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Number of Rows 2
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin-Lead
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Thickness 3.81
  • Contact Type Pin
  • Contact Current Rating (Max) 10
  • Termination Method to Wire & Cable Solder
  • Termination Post & Tail Length 3.68
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 4.14
  • Housing Color White
  • Housing Material Nylon
  • Row-to-Row Spacing 4.14
  • PCB Thickness (Recommended) 1.57
  • Connector Width 11.86
  • Connector Height 11.86
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 200
  • Packaging Method Bag