1-640454-3 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Vertical
  • Number of Positions 13
  • Number of Rows 1
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness 3.81
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • PCB Contact Termination Area Plating Thickness 3.81
  • Contact Underplating Material Thickness 1.27
  • Mating Post Length 7.49
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Termination Post & Tail Length 3.56
  • Panel Mount Feature Without
  • Mating Alignment Type Polarization
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Contact Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material Polyester - GF
  • PCB Thickness (Recommended) 1.6
  • Height 7.75
  • Length 35.56
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR7189
  • CSA Rating Certified
  • Packaging Quantity 1
  • Packaging Method Package
1744426-9 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Wire/Cable Type Discrete Wire
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 9
  • Number of Rows 1
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Mating Area Plating Material Thickness 2.032
  • Contact Type Pin
  • Contact Current Rating (Max) 4.5
  • PCB Contact Termination Area Plating Material Finish Bright
  • Contact Transmits (Typical) Power
  • PCB Contact Termination Area Plating Thickness 2.032
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Method to Wire & Cable Solder
  • Termination Post & Tail Length 3.2
  • PCB Mount Retention Type Kinked
  • Panel Mount Feature Without
  • Mating Alignment Type Polarizing Tab
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type Boardlock
  • Strain Relief Without
  • Contact Retention With
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Color White
  • Housing Material Nylon
  • Wire Size .13 – .6
  • Wire Size 26 – 20
  • Height 7.6
  • Length 34.93
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 350
  • Packaging Method Box
3-641237-7 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Connector Style Receptacle
  • Connector Design Closed End
  • Number of Positions 7
  • Number of Rows 1
  • Operating Voltage 250
  • Profile Standard
  • Cable Connector Orientation Right Angle
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Finish Bright
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • PCB Contact Termination Area Plating Material Finish Matte
  • Wire Contact Termination Area Plating Material Finish Matte
  • Contact Transmits (Typical) Power
  • PCB Contact Termination Area Plating Thickness 2.03 – 5.08
  • Contact Underplating Material Thickness 1.27 – 1.77
  • Wire Contact Termination Area Plating Thickness 2.03 – 5.08
  • Contact Layout Inline
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • Contact Retention Type Locking Lance
  • Mating Alignment Type Polarization
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Retention Type Locking Ramp
  • Strain Relief With
  • Contact Retention With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Red
  • Housing Material Nylon - GF
  • Wire Size .3 – .4
  • Accepts Wire Insulation Diameter Range 1.52
  • Height 6.99
  • Length 20.32
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-2
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR7189
  • CSA Rating Certified
  • Packaging Quantity 500
  • Packaging Method Bag/Box
  • Comment Stripe may run down between ribs
1-1734595-5 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 15
  • Number of Rows 1
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Nickel
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Thickness 3.048
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 3.05
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Method to Wire & Cable Crimp
  • Terminations per Post (Max) 3
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment Type Polarization
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Contact Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 1
  • Housing Color Ivory
  • Housing Material High Temperature Thermoplastic
  • Wire Size 28 – 28
  • Width 5.1
  • Height 4.3
  • Length 17.3
  • Operating Temperature Range -55 – 105
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1000
  • Packaging Method Tape
1734598-7 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 7
  • Number of Rows 1
  • Operating Voltage 100
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Pin
  • Contact Current Rating (Max) .8
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 3.08
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 1.7
  • Mating Alignment Type Polarization
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Contact Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 1.25
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Width 3.2
  • Height 4.7
  • Length 10.5
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 58
  • Packaging Method Tube
641126-5 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Unshrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Vertical
  • Number of Positions 5
  • Number of Rows 1
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Finish Bright
  • Contact Mating Area Plating Material Thickness .38
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 3.81 – 8.89
  • Contact Underplating Material Thickness 1.27
  • Mating Post Length 7.49
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Solder
  • Termination Post & Tail Length 3.56
  • Panel Mount Feature Without
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Retention Type Friction Lock
  • Strain Relief Without
  • Contact Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material Polyester - GF
  • PCB Thickness (Recommended) 1.6
  • Height 7.87
  • Length 15.24
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR7189
  • CSA Rating Certified
  • Packaging Quantity 1
  • Packaging Method Package
440052-3 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Mating Post Length 3.45
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Method to Wire & Cable Crimp
  • Termination Post & Tail Length 3.4
  • PCB Mount Retention Type Kinked Tines
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Contact Retention With
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material Nylon 66 GF
  • Wire Size 28 – 22
  • Accepts Wire Insulation Diameter Range 1 – 1.9
  • PCB Thickness (Recommended) 1 – 1.6
  • Width 3.8
  • Height 6
  • Length 10
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 250
  • Packaging Method Bag
1-1734260-1 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 11
  • Number of Rows 1
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Nickel
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Thickness 1.27
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Method to Wire & Cable Crimp
  • Terminations per Post (Max) 3
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment Type Polarization
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Contact Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 1.25
  • Housing Color Natural
  • Housing Material High Temperature Thermoplastic
  • Wire Size 32 – 26
  • Width 4.25
  • Height 4.75
  • Length 19.04
  • Operating Temperature Range -25 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1000
  • Packaging Method Reel
  • Packaging Reel Diameter 24 mm
1-1734598-5 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 15
  • Number of Rows 1
  • Operating Voltage 100
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Pin
  • Contact Current Rating (Max) .8
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 3.08
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 1.7
  • Mating Alignment Type Polarization
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Contact Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 1.25
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Width 3.2
  • Height 4.7
  • Length 20.5
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 30
  • Packaging Method Tube
1734598-9 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 9
  • Number of Rows 1
  • Operating Voltage 100
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Pin
  • Contact Current Rating (Max) .8
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 3.08
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 1.7
  • Mating Alignment Type Polarization
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Contact Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 1.25
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Width 3.2
  • Height 4.7
  • Length 13
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 47
  • Packaging Method Tube
1-1734598-2 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 12
  • Number of Rows 1
  • Operating Voltage 100
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Pin
  • Contact Current Rating (Max) .8
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 3.08
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 1.7
  • Mating Alignment Type Polarization
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Contact Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 1.25
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Width 3.2
  • Height 4.7
  • Length 16.75
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 36
  • Packaging Method Tube
1734261-4 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 100
  • Operating Voltage 100
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Nickel
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Thickness 2.54
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Method to Wire & Cable Crimp
  • Terminations per Post (Max) 3
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment Type Polarization
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Contact Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 1.25
  • Housing Color Natural
  • Housing Material High Temperature Thermoplastic
  • Wire Size 28 – 28
  • Width 4.7
  • Height 3.45
  • Length 10.29
  • Operating Temperature Range -25 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1000
  • Packaging Method Reel
  • Packaging Reel Diameter 24 mm
1-292133-2 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Vertical
  • Number of Positions 12
  • Number of Rows 1
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Rounded
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 4
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Thickness 1
  • Mating Post Length 4.2
  • Contact Layout Inline
  • Contact Design Round Post
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.2
  • Panel Mount Feature Without
  • Mating Alignment Type Polarization
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Retention Type Polarized Lock
  • Strain Relief Without
  • Contact Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material 66 Nylon
  • Wire Size 28 – 22
  • PCB Thickness (Recommended) .8
  • Width 5.8
  • Height 6.8
  • Length 25.8
  • Operating Temperature Range -30 – 105
  • Assembly Process Feature Pick and Place Cover
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 200
  • Packaging Method Bag/Box
STM025M6IQ Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 1.02
  • PCB Mount Orientation Horizontal
  • Number of Positions 25
  • Number of Rows 2
  • Preloaded Yes
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Tin-Lead
  • Contact Type Socket
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 2.29
  • Termination Style Printed Circuit Board
  • Panel Mount Feature Without
  • Hardware Type 1.2mm X .2" Mounting Screw
  • Mating Alignment Type Polarization
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Mounting/Mating Hardware With
  • Mating Retention Type Jackscrew
  • Strain Relief Without
  • Contact Retention Without
  • Threaded Mounting Hole 1.2
  • Surface Mount Extended Leads Without
  • Mating Alignment With
  • Threaded Jackscrew Hole (Receptacles Only) .047 in
  • Centerline (Pitch) .64
  • Housing Material Aluminum
  • Housing Plating Material Nickel
  • Height 3.17
  • Length 12.92
  • Packaging Quantity 1
STL025PC2DC018N Wire-to-Board Headers & Receptacles
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Stranded
  • Connector Style Plug
  • Number of Positions 25
  • Number of Rows 2
  • Preloaded Yes
  • Wire Material Color Coded Fluoropolymer
  • Contact Base Material Beryllium Copper
  • Contact Shape Round
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Mating Area Plating Material Nickel
  • Contact Type Pin
  • Termination Style Wire
  • Panel Mount Feature Without
  • Hardware Type 1.0 mm Captive Jackscrew
  • Mating Alignment Type Polarization
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Mounting/Mating Hardware With
  • Mating Retention Type Jackscrew
  • Strain Relief Without
  • Contact Retention Without
  • Surface Mount Extended Leads Without
  • Mating Alignment With
  • Centerline (Pitch) .64
  • Housing Material LCP (Liquid Crystal Polymer)
  • Wire Size .05
  • Wire Size 30 – 30
  • Length 457.2
  • Packaging Quantity 1
  • Packaging Method Package
1735446-7 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 7
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Thickness 2.03
  • Mating Post Length 3.35
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 3.4
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Retention Type Locking
  • Strain Relief Without
  • Contact Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Wire Size 30 – 30
  • PCB Thickness (Recommended) 1 – 1.6
  • Width 4.7
  • Height 6.07
  • Length 16
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 300
  • Packaging Method Bag
3-644540-5 Wire-to-Board Headers & Receptacles  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Connector Style Receptacle
  • Connector Design Feed Through
  • Number of Positions 5
  • Number of Rows 1
  • Operating Voltage 250
  • Profile Standard
  • Cable Connector Orientation Right Angle
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Thickness 2.03 – 5.08
  • Contact Type Socket
  • Contact Current Rating (Max) 5
  • PCB Contact Termination Area Plating Material Finish Matte
  • Wire Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.03 – 5.08
  • Contact Underplating Material Thickness .762
  • Wire Contact Termination Area Plating Thickness 2.03 – 5.08
  • Contact Layout Inline
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • Contact Retention Type Locking Lance
  • Mating Alignment Type Polarization
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Retention Type Locking Ramp
  • Strain Relief With
  • Contact Retention With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Red
  • Housing Material Nylon
  • Wire Size .3 – .4
  • Accepts Wire Insulation Diameter Range 1.52
  • Height 7.75
  • Length 15.24
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-2
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR7189
  • CSA Rating Certified
  • Packaging Quantity 500
  • Packaging Method Bag/Box
  • Comment Stripe may run down between ribs
1-1775470-2 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Vertical
  • Number of Positions 12
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • Mating Post Length 3.5
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post & Tail Length 2
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment Type Polarization
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Contact Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Wire Size .05
  • Wire Size 30 – 30
  • Width 5.4
  • Height 6.15
  • Length 27.4
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Reel
1734595-9 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 9
  • Number of Rows 1
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Nickel
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Material Thickness 3.048
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 3.05
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Method to Wire & Cable Crimp
  • Termination Post & Tail Length .7
  • Terminations per Post (Max) 3
  • PCB Mount Retention Type Solder Peg
  • Mating Alignment Type Polarization
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Contact Retention Without
  • Mating Alignment With
  • Centerline (Pitch) 1
  • Housing Color Ivory
  • Housing Material High Temperature Thermoplastic
  • Wire Size 28 – 28
  • Width 5.1
  • Height 4.3
  • Length 11.3
  • Operating Temperature Range -55 – 105
  • Assembly Process Feature Pick and Place Cover
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1000
  • Packaging Method Tape
1734829-6 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Rows 1
  • Operating Voltage 125
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Pin
  • Contact Current Rating (Max) .8
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post & Tail Length 2.3
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Contact Retention Without
  • Centerline (Pitch) 1.25
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Wire Size 32 – 26
  • Width 4.7
  • Height 3.2
  • Length 9.25
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 66
  • Packaging Method Tube