2-2326092-2 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Pin Header
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Rows 2
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Mating Area Plating Thickness .38
  • Contact Type Pin
  • Contact Current Rating (Max) 35
  • PCB Mount Retention Type Retention Leg
  • PCB Mounting Style Through Hole Solder
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type None
  • Centerline (Pitch) 10.16
  • Housing Color Black
  • Housing Material PBT
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
3-2326092-2 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Pin Header
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Rows 2
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Mating Area Plating Thickness .38
  • Contact Type Pin
  • Contact Current Rating (Max) 35
  • PCB Mount Retention Type Retention Leg
  • PCB Mounting Style Through Hole Solder
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • PCB Mount Alignment Type None
  • Centerline (Pitch) 10.16
  • Housing Color Black
  • Housing Material PBT
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube