440052-3 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Method to Wire & Cable Crimp
  • Termination Post Length .134 in
  • PCB Mount Retention Type Kinked Tines
  • Contact Retention Type Locking Lance
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Contact Retention With
  • Centerline (Pitch) 2.5
  • Housing Color Natural
  • Housing Material Nylon 66 GF
  • Wire Size 28 – 22
  • Insulation Diameter 1 – 1.9
  • Height 6
  • Tail Length 3.4
  • Width 3.8
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 10
  • Mating Post Length 3.45
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 250
1-1775470-2 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Vertical
  • Number of Positions 12
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length .079 in
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Wire Size .05
  • Wire Size 30 – 30
  • Height 6.15
  • Width 5.4
  • Length 27.4
  • Mating Post Length 3.5
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 500
1-1735446-4 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 14
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Thickness 2.03
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length .134 in
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Retention Type Locking
  • Contact Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Wire Size 30 – 30
  • Height 6.07
  • Tail Length 3.4
  • Width 4.7
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 30
  • Mating Post Length 3.35
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 160
1775469-8 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Right Angle
  • Number of Positions 8
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length .039 in
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Wire Size .05
  • Wire Size 30 – 30
  • Height 5.5
  • Width 7.6
  • Length 19.4
  • Mating Post Length 3.53
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 600
1-1735446-5 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 15
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Thickness 2.03
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length .134 in
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Retention Type Locking
  • Contact Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Wire Size 30 – 30
  • Height 6.07
  • Tail Length 3.4
  • Width 4.7
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 32
  • Mating Post Length 3.35
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 160
1-1775470-0 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length .079 in
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Wire Size .05
  • Wire Size 30 – 30
  • Height 6.15
  • Width 5.4
  • Length 23.4
  • Mating Post Length 3.5
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 500
1775470-6 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length .079 in
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Wire Size .05
  • Wire Size 30 – 30
  • Height 6.15
  • Width 5.4
  • Length 15.4
  • Mating Post Length 3.5
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 500
1-1775469-4 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Right Angle
  • Number of Positions 14
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length .039 in
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Wire Size .05
  • Wire Size 30 – 30
  • Height 5.5
  • Width 7.6
  • Length 31.4
  • Mating Post Length 3.53
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 600
1775470-9 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Vertical
  • Number of Positions 9
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length .079 in
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Wire Size .05
  • Wire Size 30 – 30
  • Height 6.15
  • Width 5.4
  • Length 21.4
  • Mating Post Length 3.5
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 500
1775469-7 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Right Angle
  • Number of Positions 7
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length .039 in
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Wire Size .05
  • Wire Size 30 – 30
  • Height 5.5
  • Width 7.6
  • Length 17.4
  • Mating Post Length 3.53
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 600
1775469-6 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Method to Wire & Cable Crimp
  • Terminations per Post (Max) 3
  • Termination Post Length .039 in
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Wire Size .05
  • Wire Size 30 – 30
  • Height 5.5
  • Width 7.6
  • Length 15.4
  • Mating Post Length 3.53
  • Operating Temperature Range -25 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 600
1775469-9 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Right Angle
  • Number of Positions 9
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length .039 in
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Wire Size .05
  • Wire Size 30 – 30
  • Height 5.5
  • Width 7.6
  • Length 21.4
  • Mating Post Length 3.53
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 600
5-1775443-3 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Thickness 2.54
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length .061 in
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 1.5
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Height 5
  • Width 6
  • Length 6
  • Mating Post Length 2.7
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 1000
1-1775470-4 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Vertical
  • Number of Positions 14
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length .079 in
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Wire Size .05
  • Wire Size 30 – 30
  • Height 6.15
  • Width 5.4
  • Length 31.4
  • Mating Post Length 3.5
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 500
1775469-5 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Right Angle
  • Number of Positions 5
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Method to Wire & Cable Crimp
  • Terminations per Post (Max) 3
  • Termination Post Length .039 in
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Wire Size .05
  • Wire Size 30 – 30
  • Height 5.5
  • Width 7.6
  • Length 13.4
  • Mating Post Length 3.53
  • Operating Temperature Range -25 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 600
1775469-3 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Right Angle
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Method to Wire & Cable Crimp
  • Terminations per Post (Max) 3
  • Termination Post Length .039 in
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Wire Size .05
  • Wire Size 30 – 30
  • Height 5.5
  • Width 7.6
  • Length 9.4
  • Mating Post Length 3.53
  • Operating Temperature Range -25 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 600
1775469-4 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Method to Wire & Cable Crimp
  • Terminations per Post (Max) 3
  • Termination Post Length .039 in
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Wire Size .05
  • Wire Size 30 – 30
  • Height 5.5
  • Width 7.6
  • Length 11.4
  • Mating Post Length 3.53
  • Operating Temperature Range -25 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 600
1775470-5 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Vertical
  • Number of Positions 5
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Post Length .079 in
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Wire Size .05
  • Wire Size 30 – 30
  • Height 6.15
  • Width 5.4
  • Length 13.4
  • Mating Post Length 3.5
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 500
1775469-2 Wire-to-Board Headers & Receptacles  1
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • PCB Mount Orientation Right Angle
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Matte
  • Contact Mating Area Plating Thickness 2
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • Termination Method to Wire & Cable Crimp
  • Terminations per Post (Max) 3
  • Termination Post Length .039 in
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material PA 9T GF
  • Wire Size .05
  • Wire Size 30 – 30
  • Height 5.5
  • Width 7.6
  • Length 7.4
  • Mating Post Length 3.53
  • Operating Temperature Range -25 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 600
1-1735446-6 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Vertical
  • Number of Positions 16
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Finish Bright
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • PCB Contact Termination Area Plating Material Finish Bright
  • PCB Contact Termination Area Plating Thickness 2.03
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length .134 in
  • PCB Mount Retention Type Retention Solder Tails
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Retention Type Locking
  • Contact Retention Without
  • Centerline (Pitch) 2
  • Housing Color Natural
  • Housing Material Thermoplastic
  • Wire Size 30 – 30
  • Height 6.07
  • Tail Length 3.4
  • Width 4.7
  • PCB Thickness (Recommended) 1 – 1.6
  • Length 34
  • Mating Post Length 3.35
  • Operating Temperature Range -25 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 160