2-292207-3 Wire-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Strain Relief Without
  • PCB Mount Orientation Vertical
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Brass
  • Contact Shape Square
  • Contact Mating Area Plating Material Tin
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Thickness 1 – 2
  • Contact Layout Staggered
  • Contact Transmits (Typical) Signal (Data)
  • PCB Contact Termination Area Plating Material Tin
  • Contact Design Square Post
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Kinked Legs
  • Panel Mount Feature With
  • Contact Retention Type Locking Lance
  • PCB Mount Alignment With
  • Mating Retention With
  • PCB Mount Retention With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Contact Retention With
  • Centerline (Pitch) 1.5
  • Housing Color Black
  • Housing Material Nylon(G.F)
  • Height 8.4
  • Tail Length 3
  • Width 4.7
  • PCB Thickness (Recommended) 1.6
  • Length 7
  • Mating Post Length 2.4
  • Operating Temperature Range -22 – 221
  • Pick and Place Cover Internal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • CSA File Number LR 7189-133
  • Agency/Standard Number CSA
  • UL File Number E28476
  • Packaging Method Box & Tray
  • Packaging Quantity 2150