583545-1 Wire-to-Board Headers & Receptacles
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire/Cable Type Solid
  • Product Type Housing
  • PCB Mount Orientation Right Angle
  • Number of Positions 15
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Preloaded Yes
  • Operating Voltage 1500
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • PCB Contact Termination Area Plating Material Tin
  • Contact Transmits (Typical) Power
  • Panel Mount Feature Type Mounting Ears
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Contact Retention Without
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Housing Material Phenolic - GF
  • Operating Temperature Range -55 – 85
  • For Use With Header
  • Packaging Method Tray
  • Packaging Quantity 120