1-964768-1 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Number of Positions 2
  • Number of Rows 1
  • Color Natural
  • Contact Current Rating (Max) 16
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Material PA 66
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal