
PRODUCT
active
- Connector & Housing Type Receptacle
- Connector System Wire-to-Board
- Sealable No
- Connector & Contact Terminates To Wire & Cable
- Connector Product Type Connector Housing
- Number of Signal Positions 4
- Number of Positions 16
- Number of Rows 2
- Termination Resistance 16
- Operating Voltage 250
- Contact Base Material Phosphor Bronze
- Contact Current Rating (Max) 15
- Termination Method to Wire & Cable Crimp
- PCB Mount Retention Without
- Mating Retention With
- Connector Mounting Type Cable Mount (Free-Hanging)
- Housing Material PBT GF
- Centerline (Pitch) 5
- Housing Color Blue
- Wire Size .22 – 2.18
- Connector Width 25
- Connector Height 26.3
- Row-to-Row Spacing 3
- Connector Length 71.2
- Operating Temperature Range -20 – 120
- Circuit Application Power & Signal
- UL Flammability Rating UL 94V-0
- Packaging Method Box & Carton
- Comment Mating Hsg - 172059- Contacts - 170311, 170312, 170484, 170313, 170314, 170496