5172068-1 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 3
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Signal Positions 4
  • Number of Columns 8
  • Number of Positions 16
  • Number of Rows 2
  • Termination Resistance 16
  • Operating Voltage 250
  • Color Blue
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 15
  • Power Contact Centerline 6.6
  • Power Contact Row-to-Row Spacing 9.9
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Retention With
  • Mating Retention Type Mounting Ears
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Guide Module
  • Centerline (Pitch) 5
  • Housing Material PBT GF
  • Housing Color Blue
  • Wire Size .22 – 2.18
  • Length 71.2
  • Height 26.3
  • Width 25
  • Operating Temperature Range -20 – 120
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Comment Mating Hsg - 172059- Contacts - 170311, 170312, 170484, 170313, 170314, 170496
102387-6 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 26
  • Number of Rows 2
  • Stamped No
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Operating Voltage 250 VAC
  • Contact Base Material Beryllium Copper
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Alignment Type Center
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color Black
  • Length 37.59
  • Height 7.23
  • Operating Temperature Range -65 – 105
  • Flame Retardant Yes
  • For Use With Header
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Contact Extraction/Lance Reset Tool No. 843996-3.
102387-5 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 24
  • Number of Rows 2
  • Stamped No
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Operating Voltage 250 VAC
  • Contact Base Material Beryllium Copper
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Alignment Type Center
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color Black
  • Length 35.05
  • Height 7.23
  • Operating Temperature Range -65 – 105
  • Flame Retardant Yes
  • For Use With Header
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Contact Extraction/Lance Reset Tool No. 843996-3.
102387-8 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 34
  • Number of Rows 2
  • Stamped No
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Operating Voltage 250 VAC
  • Contact Base Material Beryllium Copper
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Alignment Type Center
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color Black
  • Length 47.75
  • Height 7.23
  • Operating Temperature Range -65 – 105
  • Flame Retardant Yes
  • For Use With Header
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Contact Extraction/Lance Reset Tool No. 843996-3.
102387-9 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 40
  • Number of Rows 2
  • Stamped No
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Operating Voltage 250 VAC
  • Contact Base Material Beryllium Copper
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Alignment Type Center
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color Black
  • Length 53.33
  • Height 7.23
  • Operating Temperature Range -65 – 105
  • Flame Retardant Yes
  • For Use With Header
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Contact Extraction/Lance Reset Tool No. 843996-3.
5-103957-2 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief With
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Applied Pressure Standard
  • Number of Positions 3
  • Number of Rows 1
  • Termination Resistance 15
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 600 VAC
  • Operating Voltage 267 V
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Lock Type Latch
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size .12 – .4
  • Wire Size 26 – 22
  • Length 60.96
  • Insulation Diameter 1.37
  • Height 5.08
  • Operating Temperature Range -65 – 105
  • For Use With Mates with Headers
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 72
  • Comment Maximum insulation diameter is 1.14 [.045] for Pneumatic Terminators.
103653-4 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 5
  • Number of Rows 1
  • Dielectric Withstanding Voltage 600 VACrms
  • Operating Voltage 250 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Pin
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Type Detent Latching
  • Mating Connector Lock With
  • Lock Type Latch
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Length 15.11
  • Height 6.604
  • Operating Temperature Range -65 – 105
  • For Use With Header
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
102387-3 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 16
  • Number of Rows 2
  • Stamped No
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Operating Voltage 250 VAC
  • Contact Base Material Beryllium Copper
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Alignment Type Center
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color Black
  • Length 24.9
  • Height 7.23
  • Operating Temperature Range -65 – 105
  • Flame Retardant Yes
  • For Use With Header
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Contact Extraction/Lance Reset Tool No. 843996-3.
87631-1 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Detents 1
  • Number of Positions 6
  • Number of Rows 2
  • Stamped No
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Operating Voltage 250 VAC
  • Contact Base Material Beryllium Copper
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Type Detent Latching
  • Mating Connector Lock With
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon - GF
  • Housing Color Black
  • Length 7.62
  • Height 6.1
  • Operating Temperature Range -65 – 105
  • Flame Retardant Yes
  • For Use With Header
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
103653-3 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 4
  • Number of Rows 1
  • Dielectric Withstanding Voltage 600 VACrms
  • Operating Voltage 250 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Pin
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Type Detent Latching
  • Mating Connector Lock With
  • Lock Type Latch
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Length 12.57
  • Height 6.604
  • Operating Temperature Range -65 – 105
  • For Use With Header
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
102241-2 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 4
  • Number of Rows 1
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Operating Voltage 250 VAC
  • Contact Base Material Beryllium Copper
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Type Detent Latching
  • Mating Connector Lock With
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon - GF
  • Housing Color Black
  • Length 10.16
  • Height 4.62
  • Operating Temperature Range -65 – 105
  • Flame Retardant Yes
  • For Use With Header
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
171822-8 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Profile Standard
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 8
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 250 VAC
  • Color Natural
  • Circuit Standard
  • Contact Current Rating (Max) 2
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Lock
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon 6/6
  • Housing Color Natural
  • Length 14
  • Height 5.75
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • For Use With Contact
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
102387-1 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 10
  • Number of Rows 2
  • Stamped No
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Operating Voltage 250 VAC
  • Contact Base Material Beryllium Copper
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Alignment Type Center
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color Black
  • Length 15.23
  • Height 7.23
  • Operating Temperature Range -65 – 105
  • Flame Retardant Yes
  • For Use With Header
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Contact Extraction/Lance Reset Tool No. 843996-3.
171822-4 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Profile Standard
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 4
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 250 VAC
  • Color Natural
  • Circuit Standard
  • Contact Current Rating (Max) 2
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Lock
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon 6/6
  • Housing Color Natural
  • Length 14
  • Height 5.75
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • For Use With Contact
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
BACA-AMP-152 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Current Rating (Max) 7
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mount Alignment Without
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarizing Tab
  • Mating Alignment With
  • Contact Retention Without
  • Centerline (Pitch) 2.54
  • Housing Material Nylon - GF
  • Housing Color Natural
  • Wire Size .13 – .33
  • Wire Size 26 – 22
  • Length 10.67
  • Height 6.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • For Use With Mates with Specified MTA .100 Headers, Similar Competitive Notched Headers & CST .100 Shrouded Headers
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Rating Recognized
  • CSA Rating Certified
  • UL Flammability Rating UL 94V-0
  • CSA File Number LR 7189
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Accepts Rec Contact p/n 1375819 & MTA-100 Keying Plug P/N 641994-1
1375820-6 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 6
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Current Rating (Max) 7
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • PCB Mount Alignment Without
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarizing Tab
  • Mating Alignment With
  • Contact Retention Without
  • Centerline (Pitch) 2.54
  • Housing Material Nylon - GF
  • Housing Color Natural
  • Wire Size .13 – .33
  • Wire Size 26 – 22
  • Length 15.75
  • Height 6.6
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • For Use With Mates with Specified MTA .100 Headers, Similar Competitive Notched Headers & CST .100 Shrouded Headers
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Rating Recognized
  • CSA Rating Certified
  • UL Flammability Rating UL 94V-0
  • CSA File Number LR 7189
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Accepts Rec Contact p/n 1375819 & MTA-100 Keying Plug P/N 641994-1
1-87175-6 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 7
  • Number of Rows 1
  • Stamped No
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Operating Voltage 250 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Material Polyester - GF
  • Housing Color Black
  • Length 18.18
  • Height 4.44
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
103653-9 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 10
  • Number of Rows 1
  • Dielectric Withstanding Voltage 600 VACrms
  • Operating Voltage 250 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Pin
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Type Detent Latching
  • Mating Connector Lock With
  • Lock Type Latch
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Length 27.81
  • Height 6.604
  • Operating Temperature Range -65 – 105
  • For Use With Header
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
87631-9 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Detents 1
  • Number of Positions 14
  • Number of Rows 2
  • Stamped No
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Operating Voltage 250 VAC
  • Contact Base Material Beryllium Copper
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Type Detent Latching
  • Mating Connector Lock With
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon - GF
  • Housing Color Black
  • Length 17.78
  • Height 6.1
  • Operating Temperature Range -65 – 105
  • Flame Retardant Yes
  • For Use With Header
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Strain reliefs may be purchased separately. Refer to Strain Relief Part No. 87921-1 (for 10 thru 18 positions) or Strain Relief Part No. 87710-1 (for 20 positions and larger).
1-87175-8 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 8
  • Number of Rows 1
  • Stamped No
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Operating Voltage 250 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Lock
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Material Polyester - GF
  • Housing Color Black
  • Length 20.72
  • Height 4.44
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1