1735447-8 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 8
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Locking Interface With
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color Natural
  • Wire Size .05 – .02
  • Wire Size 30 – 24
  • Length 16.8
  • Height 6.55
  • Width .37 in
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 1735446-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 600
2-171822-3 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Profile Standard
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 3
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 250 VAC
  • Color Black
  • Circuit Standard
  • Contact Current Rating (Max) 2
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Lock
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon 6/6
  • Housing Color Black
  • Length 14
  • Height 5.75
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • For Use With Contact
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
1-1735447-2 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 12
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Locking Interface With
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color Natural
  • Wire Size .05 – .02
  • Wire Size 30 – 24
  • Length 24.8
  • Height 6.55
  • Width .37 in
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 1735446-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 600
172213-8 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Profile Standard
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 8
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Circuit Standard
  • Contact Current Rating (Max) 2
  • Contact Type Pin
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Lock
  • Panel Mount Feature With
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Panel
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Material Nylon 6/6
  • Housing Color Natural
  • Length 28.5
  • Height 8
  • Panel Thickness .032 – .063 in
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • For Use With Receptacle
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
440129-8 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 8
  • Number of Rows 1
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage 1000 VAC
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color Natural
  • Wire Size .05 – .22
  • Wire Size 30 – 24
  • Length 17.8
  • Insulation Diameter .9 – 1.5
  • Height 4.5
  • Width .272 in
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 440054-x- 440205-x- 1775470-x- 440055-x- 1734827-x- 1775469-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Carton
  • Packaging Quantity 1000
2-179694-9 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Number of Positions 9
  • Number of Rows 1
  • Color Gray
  • Contact Current Rating (Max) 3
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Material PBT GF
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
1-1612257-4 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Panel
  • Sealable No
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 14
  • Number of Rows 1
  • Operating Voltage 50 VAC/VDC
  • Drawer Style Mini CT
  • Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 1.5
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp/IDC
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Panel
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.5
  • Housing Configuration Both Ends Closed
  • Housing Material PBT GF
  • Housing Color Black
  • Length 38.6
  • Height 14.8
  • Operating Temperature Range -30 – 105
  • For Use With Connector : 1-1612256-4
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 49
  • Comment See drawing for panel mount information.
5-103957-7 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief With
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Applied Pressure Standard
  • Number of Positions 8
  • Number of Rows 1
  • Termination Resistance 15
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 600 VAC
  • Operating Voltage 267 V
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Lock Type Latch
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size .12 – .4
  • Wire Size 26 – 22
  • Length 40.64
  • Insulation Diameter 1.37
  • Height 5.08
  • Operating Temperature Range -65 – 105
  • For Use With Mates with Headers
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 26
  • Comment Maximum insulation diameter is 1.14 [.045] for Pneumatic Terminators.
1-172211-0 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Profile Standard
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 10
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 250 VAC
  • Color Natural
  • Circuit Standard
  • Contact Current Rating (Max) 2
  • Contact Type Pin
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Lock
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Material Nylon 6/6
  • Housing Color Natural
  • Length 27.7
  • Height 6.4
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • For Use With Contact
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
1-172211-2 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Profile Standard
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 12
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 250 VAC
  • Color Natural
  • Circuit Standard
  • Contact Current Rating (Max) 2
  • Contact Type Pin
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Lock
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Material Nylon 6/6
  • Housing Color Natural
  • Length 32.7
  • Height 6.4
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • For Use With Contact
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 500
5-103957-2 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief With
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Applied Pressure Standard
  • Number of Positions 3
  • Number of Rows 1
  • Termination Resistance 15
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 600 VAC
  • Operating Voltage 267 V
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Lock Type Latch
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size .12 – .4
  • Wire Size 26 – 22
  • Length 60.96
  • Insulation Diameter 1.37
  • Height 5.08
  • Operating Temperature Range -65 – 105
  • For Use With Mates with Headers
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 72
  • Comment Maximum insulation diameter is 1.14 [.045] for Pneumatic Terminators.
3-353294-6 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shape Rectangular
  • Product Type Accessory
  • Number of Positions 36
  • Number of Rows 2
  • Operating Voltage 250 VAC
  • Color White
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Crimp/IDC
  • Contact Retention Type Holder
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 1.5
  • Housing Color White
  • Wire Size 28 – 24
  • Length 30.9
  • Insulation Diameter .85 – 1.05
  • Height 7.4
  • Width .236 in
  • Operating Temperature Range -65 – 105
  • Circuit Application Power & Signal
  • Internal/External Internal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • CSA File Number LR 7189
  • Packaging Method Bag/Box
1-353908-5 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 15
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 50 VAC
  • Color White
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon 66
  • Housing Color Natural
  • Wire Size .05 – .22
  • Wire Size 30 – 24
  • Length 24
  • Insulation Diameter .85 – 1.05
  • Height 6
  • Width .141 in
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Internal/External Internal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • CSA File Number LR 7189-133
  • Packaging Method Bag
  • Packaging Quantity 1000
5-103957-4 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief With
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Applied Pressure Standard
  • Number of Positions 5
  • Number of Rows 1
  • Termination Resistance 15
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 600 VAC
  • Operating Voltage 267 V
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Lock Type Latch
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size .12 – .4
  • Wire Size 26 – 22
  • Length 50.55
  • Insulation Diameter 1.37
  • Height 5.08
  • Operating Temperature Range -65 – 105
  • For Use With Mates with Headers
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 44
  • Comment Maximum insulation diameter is 1.14 [.045] for Pneumatic Terminators.
1-171822-2 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Profile Standard
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 12
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 250 VAC
  • Color Natural
  • Circuit Standard
  • Contact Current Rating (Max) 2
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Lock
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon 6/6
  • Housing Color Natural
  • Length 14
  • Height 5.75
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • For Use With Contact
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
1-173977-1 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Number of Positions 11
  • Number of Rows 1
  • Color Natural
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Material PBT GF
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
172211-8 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Profile Standard
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 8
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 250 VAC
  • Color Natural
  • Circuit Standard
  • Contact Current Rating (Max) 2
  • Contact Type Pin
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Lock
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Material Nylon 6/6
  • Housing Color Natural
  • Length 22.7
  • Height 6.4
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • For Use With Contact
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 500
1-179228-4 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 14
  • Number of Rows 1
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage 5000 VAC
  • Operating Voltage 125 VAC
  • Color Natural
  • Contact Current Rating (Max) 4
  • Contact Type Socket
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Material Thermoplastic
  • Housing Color Natural
  • Wire Size 30 – 22
  • Length 30
  • Height 6.6
  • Width .181 in
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Internal/External Internal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • CSA File Number LR 7189
  • Packaging Method Bag/Box
  • Packaging Quantity 1000
4-353294-0 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 2
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shape Rectangular
  • Product Type Accessory
  • Number of Positions 40
  • Number of Rows 2
  • Operating Voltage 250 VAC
  • Color White
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Crimp/IDC
  • Contact Retention Type Holder
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 1.5
  • Housing Color White
  • Wire Size 28 – 24
  • Length 33.9
  • Insulation Diameter .85 – 1.05
  • Height 7.4
  • Width .236 in
  • Operating Temperature Range -65 – 105
  • Circuit Application Power & Signal
  • Internal/External Internal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • CSA File Number LR 7189
  • Packaging Method Bag/Box
1-353908-8 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 18
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 50 VAC
  • Color White
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon 66
  • Housing Color Natural
  • Wire Size .05 – .22
  • Wire Size 30 – 24
  • Length 28.5
  • Insulation Diameter .85 – 1.05
  • Height 6
  • Width .141 in
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Internal/External Internal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • CSA File Number LR 7189-133
  • Packaging Method Box
  • Packaging Quantity 500