1-292186-2 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 6.3
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Signal Positions 12
  • Number of Columns 9
  • Number of Power Positions 6
  • Number of Positions 18
  • Number of Rows 2
  • Custom Configurable No
  • Insulation Resistance 100
  • Dielectric Withstanding Voltage 1800 VAC
  • Operating Voltage 250 VAC
  • UL Voltage Rating 250 VAC
  • Drawer Style Miniature Power
  • Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Contact Design Tuning Fork
  • Contact Type Socket
  • Power Contact Centerline .276 in
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Mounting Ears
  • PCB Mount Retention Without
  • Panel Mount Feature With
  • Mating Retention Without
  • Connector Mounting Type Panel
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size .2 – 1.25
  • Wire Size 24 – 16
  • Wire Size 394.71 – 2466.91
  • Length 67
  • Insulation Diameter 1.4 – 2.4
  • Height 19
  • Width 1.18 in
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 40
  • Comment Mating Connector - 1-292183-2
1735447-8 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 8
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Locking Interface With
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color Natural
  • Wire Size .05 – .02
  • Wire Size 30 – 24
  • Length 16.8
  • Height 6.55
  • Width .37 in
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 1735446-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 600
2-171822-3 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Profile Standard
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 3
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 250 VAC
  • Color Black
  • Circuit Standard
  • Contact Current Rating (Max) 2
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Lock
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon 6/6
  • Housing Color Black
  • Length 14
  • Height 5.75
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • For Use With Contact
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
1-1735447-2 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 12
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Locking Interface With
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color Natural
  • Wire Size .05 – .02
  • Wire Size 30 – 24
  • Length 24.8
  • Height 6.55
  • Width .37 in
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 1735446-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 600
172653-1 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 9.9
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 16
  • Number of Rows 2
  • Color Blue
  • Contact Current Rating (Max) 9
  • Termination Method to Wire & Cable Crimp
  • Mating Retention With
  • Mating Retention Type Locking Lance
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 5
  • Operating Temperature Range -20 – 120
  • Circuit Application Power & Signal
172059-3 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 13.3
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Plug
  • Number of Signal Positions 4
  • Number of Columns 8
  • Number of Positions 16
  • Number of Rows 2
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Color Blue
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 15
  • Contact Type Pin
  • Power Contact Centerline 6.6
  • Power Contact Row-to-Row Spacing 9.9
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature With
  • Mating Retention With
  • Mating Retention Type Mounting Ears
  • Connector Mounting Type Panel
  • Mating Alignment Type Guide Post
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Material PBT GF
  • Wire Size .22
  • Wire Size 14 – 24
  • Length 71.2
  • Height 26.3
  • Width 32.5
  • Operating Temperature Range -20 – 120
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Comment Mating Hsg - 5172068- Contacts - 170311, 170312, 170484, 170313, 170314, 170486
172213-8 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Profile Standard
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 8
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Circuit Standard
  • Contact Current Rating (Max) 2
  • Contact Type Pin
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Lock
  • Panel Mount Feature With
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Panel
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Material Nylon 6/6
  • Housing Color Natural
  • Length 28.5
  • Height 8
  • Panel Thickness .032 – .063 in
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • For Use With Receptacle
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
172061-3 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 13.3
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Plug
  • Number of Signal Positions 4
  • Number of Columns 6
  • Number of Positions 12
  • Number of Rows 2
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Color Blue
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 15
  • Contact Type Pin
  • Power Contact Centerline 6.6
  • Power Contact Row-to-Row Spacing 9.9
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature With
  • Mating Retention With
  • Mating Retention Type Mounting Ears
  • Connector Mounting Type Panel
  • Mating Alignment Type Guide Post
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Material PBT GF
  • Wire Size .22
  • Wire Size 14 – 24
  • Length 61.2
  • Height 26.3
  • Width 32.5
  • Operating Temperature Range -20 – 120
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Comment Mating Hsg - 5172069- Contacts - 170311, 170312, 170484, 170313, 170314, 170488
172059-1 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 13.3
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Plug
  • Number of Signal Positions 4
  • Number of Columns 8
  • Number of Positions 16
  • Number of Rows 2
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Color Blue
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 15
  • Contact Type Pin
  • Power Contact Centerline 6.6
  • Power Contact Row-to-Row Spacing 9.9
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature With
  • Mating Retention With
  • Mating Retention Type Mounting Ears
  • Connector Mounting Type Panel
  • Mating Alignment Type Guide Post
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Material PBT GF
  • Wire Size .22
  • Wire Size 14 – 24
  • Length 71.2
  • Height 26.3
  • Width 32.5
  • Operating Temperature Range -20 – 120
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Comment Mating Hsg - 5172068- Contacts - 170311, 170312, 170484, 170313, 170314, 170485
2-292181-8 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 8.05
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief Without
  • Connector Type Connector Assembly
  • Product Type Connector
  • Connector Style Plug
  • Number of Signal Positions 28
  • PCB Mount Orientation Vertical
  • Number of Columns 16
  • Number of Power Positions 4
  • Number of Positions 32
  • Number of Rows 2
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Power Contact Centerline 1.736 in
  • Power Contact Row-to-Row Spacing .317 in
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp/IDC
  • PCB Mount Retention Type Mounting Ears
  • Panel Mount Feature Type Mounting Ears
  • PCB Mount Retention With
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • Mating Retention Without
  • Connector Mounting Type Panel
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Contact Retention With
  • Centerline (Pitch) 2
  • Housing Material Thermoplastic
  • Housing Color Black
  • Length 76
  • Height 19
  • Width 39.9
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • For Use With Header
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Packaging Quantity 200
  • Comment Mating Connector - 2-292185-8
5172068-1 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 3
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Signal Positions 4
  • Number of Columns 8
  • Number of Positions 16
  • Number of Rows 2
  • Termination Resistance 16
  • Operating Voltage 250
  • Color Blue
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 15
  • Power Contact Centerline 6.6
  • Power Contact Row-to-Row Spacing 9.9
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Retention With
  • Mating Retention Type Mounting Ears
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Guide Module
  • Centerline (Pitch) 5
  • Housing Material PBT GF
  • Housing Color Blue
  • Wire Size .22 – 2.18
  • Length 71.2
  • Height 26.3
  • Width 25
  • Operating Temperature Range -20 – 120
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Comment Mating Hsg - 172059- Contacts - 170311, 170312, 170484, 170313, 170314, 170496
440129-8 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 8
  • Number of Rows 1
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage 1000 VAC
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color Natural
  • Wire Size .05 – .22
  • Wire Size 30 – 24
  • Length 17.8
  • Insulation Diameter .9 – 1.5
  • Height 4.5
  • Width .272 in
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 440054-x- 440205-x- 1775470-x- 440055-x- 1734827-x- 1775469-x
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Carton
  • Packaging Quantity 1000
2-179694-9 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Number of Positions 9
  • Number of Rows 1
  • Color Gray
  • Contact Current Rating (Max) 3
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Material PBT GF
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
172063-1 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 13.3
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Plug
  • Number of Signal Positions 4
  • Number of Columns 4
  • Number of Positions 8
  • Number of Rows 2
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Color Blue
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 15
  • Contact Type Pin
  • Power Contact Centerline 6.6
  • Power Contact Row-to-Row Spacing 9.9
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature With
  • Mating Retention With
  • Mating Retention Type Mounting Ears
  • Connector Mounting Type Panel
  • Mating Alignment Type Guide Post
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Material PBT GF
  • Wire Size .22
  • Wire Size 14 – 24
  • Length 51.2
  • Height 26.3
  • Width 32.5
  • Operating Temperature Range -20 – 120
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Comment Mating Hsg - 5172070- Contacts - 170311, 170312, 170484, 170313, 170314, 170489
5172625-3 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 4
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Signal Positions 4
  • Number of Detents 12
  • Number of Columns 12
  • Number of Positions 24
  • Number of Rows 2
  • Termination Resistance 24
  • Operating Voltage 250
  • Color Blue
  • Contact Current Rating (Max) 15
  • Power Contact Centerline 6.6
  • Power Contact Row-to-Row Spacing 9.9
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Retention With
  • Mating Retention Type Mounting Ears
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Guide Module
  • Mating Alignment With
  • Centerline (Pitch) 5
  • Housing Material PBT GF
  • Housing Color Blue
  • Wire Size .22 – 2.18
  • Length 91.2
  • Height 26.3
  • Width 25
  • Operating Temperature Range -20 – 120
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Comment Mating Hsg - 172624-1, -3- Contacts - 170311, 170312, 170484, 170313, 170314, 170501
1-292183-2 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 4.6
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Product Type Connector
  • Connector Style Plug
  • Number of Signal Positions 12
  • Number of Columns 9
  • Number of Power Positions 6
  • Number of Positions 18
  • Number of Rows 2
  • Custom Configurable No
  • Insulation Resistance 100
  • Dielectric Withstanding Voltage 1800 VAC
  • Operating Voltage 250 VAC
  • UL Voltage Rating 250 VAC
  • Drawer Style Miniature Power
  • Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Contact Design Tab
  • Contact Type Pin
  • Power Contact Centerline .276 in
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Mounting Ears
  • PCB Mount Retention Without
  • Panel Mount Feature With
  • Mating Retention Without
  • Connector Mounting Type Panel
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size .2 – 1.25
  • Wire Size 24 – 16
  • Wire Size 394.71 – 2466.91
  • Length 67
  • Insulation Diameter 1.4 – 2.4
  • Height 19
  • Width 1.57 in
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • For Use With Receptacle
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 40
  • Comment Mating Connector - 1-292186-2
292185-8 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 8.05
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Signal Positions 8
  • PCB Mount Orientation Vertical
  • Number of Columns 6
  • Number of Power Positions 4
  • Number of Positions 12
  • Number of Rows 2
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Contact Design Tuning Fork
  • Power Contact Centerline .949 in
  • Power Contact Row-to-Row Spacing .317 in
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp/IDC
  • PCB Mount Retention Type Mounting Ears
  • Panel Mount Feature Type Mounting Ears
  • PCB Mount Retention With
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • Mating Retention Without
  • Connector Mounting Type Panel
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Contact Retention With
  • Centerline (Pitch) 2
  • Housing Material Thermoplastic
  • Housing Color Black
  • Length 55.98
  • Height 19
  • Width 29.95
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • For Use With Header
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 40
  • Comment Mating Connector - 292182-8
292182-8 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 8.05
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Strain Relief Without
  • Connector Type Connector Assembly
  • Product Type Connector
  • Connector Style Plug
  • Number of Signal Positions 8
  • PCB Mount Orientation Vertical
  • Number of Columns 6
  • Number of Power Positions 4
  • Number of Positions 12
  • Number of Rows 2
  • Operating Voltage 250
  • Drawer Style Miniature Power
  • Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 15
  • Power Contact Centerline .949 in
  • Power Contact Row-to-Row Spacing .317 in
  • Contact Transmits (Typical) Power
  • Termination Method to Wire & Cable Crimp/IDC
  • PCB Mount Retention Type Mounting Ears
  • Panel Mount Feature Type Mounting Ears
  • PCB Mount Retention With
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • Mating Retention Without
  • Connector Mounting Type Panel
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Contact Retention With
  • Centerline (Pitch) 2
  • Housing Material Thermoplastic
  • Housing Color Black
  • Length 55.98
  • Height 19
  • Width 39.9
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 50
  • Comment Mating Connector - 292185-8
1-1612257-4 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Panel
  • Sealable No
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 14
  • Number of Rows 1
  • Operating Voltage 50 VAC/VDC
  • Drawer Style Mini CT
  • Color Black
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 1.5
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp/IDC
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Panel
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.5
  • Housing Configuration Both Ends Closed
  • Housing Material PBT GF
  • Housing Color Black
  • Length 38.6
  • Height 14.8
  • Operating Temperature Range -30 – 105
  • For Use With Connector : 1-1612256-4
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 49
  • Comment See drawing for panel mount information.
5-103957-7 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief With
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Applied Pressure Standard
  • Number of Positions 8
  • Number of Rows 1
  • Termination Resistance 15
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 600 VAC
  • Operating Voltage 267 V
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Lock Type Latch
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size .12 – .4
  • Wire Size 26 – 22
  • Length 40.64
  • Insulation Diameter 1.37
  • Height 5.08
  • Operating Temperature Range -65 – 105
  • For Use With Mates with Headers
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 26
  • Comment Maximum insulation diameter is 1.14 [.045] for Pneumatic Terminators.