7-353294-8 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 28
  • Number of Rows 2
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Crimp/IDC
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 1.5
  • Housing Color Blue
  • Wire Size 28 – 24
  • Accepts Wire Insulation Diameter Range .85 – 1.05
  • Connector Width 6
  • Connector Height 7.4
  • Row-to-Row Spacing 2
  • Operating Temperature Range -65 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
8-353294-0 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 30
  • Number of Rows 2
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Crimp/IDC
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 1.5
  • Housing Color Blue
  • Wire Size 28 – 24
  • Accepts Wire Insulation Diameter Range .85 – 1.05
  • Connector Width 6
  • Connector Height 7.4
  • Row-to-Row Spacing 2
  • Operating Temperature Range -65 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box