87499-4 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 2
  • Number of Rows 1
  • Stamped No
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Operating Voltage 250 VAC
  • Contact Base Material Beryllium Copper
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color Black
  • Length 5.21
  • Height 3.56
  • Operating Temperature Range -65 – 105
  • Flame Retardant Yes
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Contact Extraction/Lance Reset Tool No. 843996-3.
102387-8 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 34
  • Number of Rows 2
  • Stamped No
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Operating Voltage 250 VAC
  • Contact Base Material Beryllium Copper
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Alignment Type Center
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color Black
  • Length 47.75
  • Height 7.23
  • Operating Temperature Range -65 – 105
  • Flame Retardant Yes
  • For Use With Header
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Contact Extraction/Lance Reset Tool No. 843996-3.
102387-2 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 14
  • Number of Rows 2
  • Stamped No
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Operating Voltage 250 VAC
  • Contact Base Material Beryllium Copper
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Without
  • Mating Alignment Type Center
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Material Thermoplastic
  • Housing Color Black
  • Length 22.35
  • Height 7.23
  • Operating Temperature Range -65 – 105
  • Flame Retardant Yes
  • For Use With Header
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Contact Extraction/Lance Reset Tool No. 843996-3.
647402-2 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Current Rating (Max) 6.5
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Retention With
  • Mating Retention Type Locking Ramp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Contact Retention Without
  • Centerline (Pitch) 3.96
  • Housing Configuration Left End Open
  • Housing Style LID
  • Housing Material Nylon - GF
  • Housing Color Natural
  • Wire Size .0509 – .823
  • Wire Size 30 – 18
  • Height 6.35
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • For Use With SL .156 Contacts
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Rating Listed
  • CSA Rating Certified
  • UL Flammability Rating UL 94V-0
  • CSA File Number LR 7189
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Unit Accepts 1.14[.045] Square or Round Post, Accepts Keying Plug 640254-1and 640255-1
1-171822-2 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Profile Standard
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 12
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 250 VAC
  • Color Natural
  • Circuit Standard
  • Contact Current Rating (Max) 2
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Lock
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon 6/6
  • Housing Color Natural
  • Length 14
  • Height 5.75
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • For Use With Contact
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
1-353908-6 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 16
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 50 VAC
  • Color White
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon 66
  • Housing Color Natural
  • Wire Size .05 – .22
  • Wire Size 30 – 24
  • Length 25.55
  • Insulation Diameter .85 – 1.05
  • Height 6
  • Width .141 in
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Internal/External Internal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • CSA File Number LR 7189-133
  • Packaging Method Box
  • Packaging Quantity 500
1-353908-8 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 18
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 50 VAC
  • Color White
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon 66
  • Housing Color Natural
  • Wire Size .05 – .22
  • Wire Size 30 – 24
  • Length 28.5
  • Insulation Diameter .85 – 1.05
  • Height 6
  • Width .141 in
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Internal/External Internal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • CSA File Number LR 7189-133
  • Packaging Method Box
  • Packaging Quantity 500
102241-2 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 4
  • Number of Rows 1
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Operating Voltage 250 VAC
  • Contact Base Material Beryllium Copper
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Type Detent Latching
  • Mating Connector Lock With
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon - GF
  • Housing Color Black
  • Length 10.16
  • Height 4.62
  • Operating Temperature Range -65 – 105
  • Flame Retardant Yes
  • For Use With Header
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
BA104257-4 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 5
  • Number of Rows 1
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 600 VAC
  • Operating Voltage 267 V
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Lock Type Latch
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Length 12.65
  • Height 5.08
  • Operating Temperature Range -65 – 105
  • For Use With Crimp Snap-In Contacts
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 500
  • Comment Refer to AMPMODU contacts for crimp snap-in replacement receptacle or pin contacts.
BACA-AMP-18 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 2
  • Number of Rows 1
  • Dielectric Withstanding Voltage 600 VACrms
  • Operating Voltage 250 VAC
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 3
  • Contact Type Pin
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Type Detent Latching
  • Mating Connector Lock With
  • Lock Type Latch
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Length 7.492
  • Height 6.604
  • Operating Temperature Range -65 – 105
  • For Use With Header
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
172211-2 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Profile Standard
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Plug
  • Product Type Connector
  • Number of Positions 2
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 250 VAC
  • Color Natural
  • Circuit Standard
  • Contact Current Rating (Max) 2
  • Contact Type Pin
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Lock
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Material Nylon 6/6
  • Housing Color Natural
  • Length 7.9
  • Height 6.4
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • For Use With Contact
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
171822-3 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Profile Standard
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 3
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 250 VAC
  • Color Natural
  • Circuit Standard
  • Contact Current Rating (Max) 2
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Lock
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon 6/6
  • Housing Color Natural
  • Length 14
  • Height 5.75
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • For Use With Contact
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
353908-8 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 8
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 50 VAC
  • Color White
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Detent
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention With
  • Mating Retention Type Detent
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 1.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon 66
  • Housing Color Natural
  • Wire Size .05 – .22
  • Wire Size 30 – 24
  • Length 13.5
  • Insulation Diameter .85 – 1.05
  • Height 6
  • Width .141 in
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Internal/External Internal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • CSA File Number LR 7189-133
  • Packaging Method Box
  • Packaging Quantity 2000
173977-8 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Number of Positions 8
  • Number of Rows 1
  • Color Natural
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Material PBT GF
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
102241-1 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 3
  • Number of Rows 1
  • Termination Resistance 12
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750 V
  • Operating Voltage 250 VAC
  • Contact Base Material Beryllium Copper
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Connector Lock Type Detent Latching
  • Mating Connector Lock With
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon - GF
  • Housing Color Black
  • Length 7.6
  • Height 4.62
  • Operating Temperature Range -65 – 105
  • Flame Retardant Yes
  • For Use With Header
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
104257-2 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 3
  • Number of Rows 1
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 600 VAC
  • Operating Voltage 267 V
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Lock Type Latch
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Length 7.57
  • Height 5.08
  • Operating Temperature Range -65 – 105
  • For Use With Crimp Snap-In Contacts
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 500
  • Comment Refer to AMPMODU contacts for crimp snap-in replacement receptacle or pin contacts.
BA104257-3 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 4
  • Number of Rows 1
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 600 VAC
  • Operating Voltage 267 V
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Lock Type Latch
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Length 10.11
  • Height 5.08
  • Operating Temperature Range -65 – 105
  • For Use With Crimp Snap-In Contacts
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 500
  • Comment Refer to AMPMODU contacts for crimp snap-in replacement receptacle or pin contacts.
172142-4 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Profile Low
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 4
  • Number of Rows 1
  • Insulation Resistance 500
  • Operating Voltage 250 VAC
  • Color Natural
  • Circuit Standard
  • Contact Current Rating (Max) 2
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Lock
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon 6/6
  • Housing Color Natural
  • Length 12
  • Height 6.7
  • Operating Temperature Range -20 – 95
  • Circuit Application Power & Signal
  • For Use With Contact
  • Agency/Standard UL
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • Packaging Method Bag
  • Packaging Quantity 1000
1-353293-5 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Style Receptacle
  • Number of Positions 15
  • Number of Rows 1
  • Color Natural
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Mating Retention With
  • Mating Retention Type Lock
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Centerline (Pitch) 1.5
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
179228-2 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Shape Rectangular
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Number of Positions 2
  • Number of Rows 1
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage 2000 VAC
  • Operating Voltage 125 VAC
  • Color Natural
  • Contact Current Rating (Max) 4
  • Contact Type Socket
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Connector Lock Without
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Centerline (Pitch) 2
  • Housing Material Thermoplastic
  • Housing Color Natural
  • Wire Size 30 – 22
  • Length 6
  • Height 6.6
  • Width .181 in
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Internal/External Internal
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • CSA File Number LR 7189
  • Packaging Method Bag/Box
  • Packaging Quantity 6000