647402-2 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Current Rating (Max) 6.5
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Retention With
  • Mating Retention Type Locking Ramp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Type Polarization
  • Mating Alignment With
  • Contact Retention Without
  • Centerline (Pitch) 3.96
  • Housing Configuration Left End Open
  • Housing Style LID
  • Housing Material Nylon - GF
  • Housing Color Natural
  • Wire Size .0509 – .823
  • Wire Size 30 – 18
  • Height 6.35
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • For Use With SL .156 Contacts
  • Agency/Standard CSA
  • UL File Number E28476
  • UL Rating Listed
  • CSA Rating Certified
  • UL Flammability Rating UL 94V-0
  • CSA File Number LR 7189
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Unit Accepts 1.14[.045] Square or Round Post, Accepts Keying Plug 640254-1and 640255-1