2324201-8 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 2.5
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Connector Style Receptacle
  • Number of Positions 8
  • Number of Rows 2
  • Operating Voltage 250 VAC
  • Color Natural
  • Contact Current Rating (Max) 4.2
  • Contact Type Pin
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Lock Type Latch
  • Centerline (Pitch) 2.5
  • Housing Configuration Both Ends Closed
  • Housing Material Nylon
  • Housing Style Receptacle
  • Housing Color Natural
  • Wire Size .13 – .33
  • Wire Size 22 – 26
  • Length 12.89
  • Height 19.97
  • Width .406 in
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 750