1747069-1 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 5.2
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Plug
  • Number of Positions 10
  • Number of Rows 2
  • Operating Voltage 50 VAC
  • Color Natural
  • Contact Base Material Copper Alloy
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 2
  • Housing Configuration Both Ends Opened
  • Housing Material Nylon 6/6 GF
  • Housing Color Natural
  • Length 11.8
  • Height 11.6
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • For Use With Cap Housing : x-1747070-1
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 500