1744495-5 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 5
  • Number of Rows 1
  • Contact Type Socket
  • Mating Retention Type Latch
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Material Nylon
  • Centerline (Pitch) 3.96
  • Housing Color Green
  • Connector Height 13.3
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000