1-1939950-3 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage 630
  • Contact Type Socket
  • Contact Current Rating (Max) 15
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Latch
  • PCB Mount Retention Without
  • Mating Retention With
  • Housing Material Polyester
  • Centerline (Pitch) 7.5
  • Housing Color Black
  • Connector Height 22.8
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
2-1939950-0 Wire-to-Board Connector Housings
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 10
  • Number of Rows 1
  • Operating Voltage 630
  • Contact Type Socket
  • Contact Current Rating (Max) 15
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Latch
  • PCB Mount Retention Without
  • Mating Retention With
  • Connector Mounting Type Board Mount
  • Housing Material Polyester
  • Centerline (Pitch) 7.5
  • Housing Color Black
  • Connector Height 22.8
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal