1-1871940-6 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 12
  • Number of Rows 2
  • Operating Voltage 150
  • Contact Type Socket
  • Contact Current Rating (Max) 4
  • Termination Method to Wire & Cable Spring Clamp
  • Mating Retention Type Latch
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Material Polyester GF
  • Centerline (Pitch) 3.5
  • Housing Color Black
  • Connector Height 20.6
  • Row-to-Row Spacing 3.3
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Packaging Method Tray
  • Packaging Quantity 48
1-1871940-4 Wire-to-Board Connector Housings
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 8
  • Number of Rows 2
  • Operating Voltage 150
  • Contact Type Socket
  • Contact Current Rating (Max) 4
  • Termination Method to Wire & Cable Spring Clamp
  • Mating Retention Type Latch
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Material Polyester GF
  • Centerline (Pitch) 3.5
  • Housing Color Black
  • Connector Height 20.6
  • Row-to-Row Spacing 3.3
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Packaging Method Tray
  • Packaging Quantity 60
1-1871940-8 Wire-to-Board Connector Housings
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 16
  • Number of Rows 2
  • Operating Voltage 150
  • Contact Type Socket
  • Contact Current Rating (Max) 4
  • Termination Method to Wire & Cable Spring Clamp
  • Mating Retention Type Latch
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Material Polyester GF
  • Centerline (Pitch) 3.5
  • Housing Color Black
  • Connector Height 20.6
  • Row-to-Row Spacing 3.3
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Packaging Method Tray
  • Packaging Quantity 36