5-103957-3 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector & Contact Terminates To Wire & Cable
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief With
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Applied Pressure Standard
  • Number of Positions 4
  • Number of Rows 1
  • Termination Resistance 15
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 600 VAC
  • Operating Voltage 267 V
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Lock Type Latch
  • Mating Alignment Type Latch
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size .12 – .4
  • Wire Size 26 – 22
  • Length 50.55
  • Insulation Diameter 1.37
  • Height 5.08
  • Operating Temperature Range -65 – 105
  • For Use With Mates with Headers
  • Approved Standards CSA LR7189
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 55
  • Comment Maximum insulation diameter is 1.14 [.045] for Pneumatic Terminators.