103653-4 Wire-to-Board Connector Housings
  • Number of Positions 5
  • Number of Rows 1
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Detent Latching
  • Mating Retention With
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Connector Height 6.604
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1
5-103957-2 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 3
  • Number of Rows 1
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Latch
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Retention With
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Wire Size .12 – .4
  • Wire Size 26 – 22
  • Accepts Wire Insulation Diameter Range 1.37
  • Connector Height 5.08
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Tube
  • Packaging Quantity 72
5-103957-5 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 6
  • Number of Rows 1
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Latch
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Retention With
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Wire Size .12 – .4
  • Wire Size 26 – 22
  • Accepts Wire Insulation Diameter Range 1.37
  • Connector Height 5.08
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Packaging Method Tube
  • Packaging Quantity 36
103653-9 Wire-to-Board Connector Housings
  • Number of Positions 10
  • Number of Rows 1
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • Contact Current Rating (Max) 3
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Detent Latching
  • Mating Retention With
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Connector Height 6.604
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 1