926657-5 Wire-to-Board Connector Housings
  • Connector & Housing Type Receptacle
  • Connector Product Type Connector Housing
  • Number of Positions 5
  • Number of Rows 1
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Retention Without
  • Strain Relief Without
  • Housing Material PBT GV15
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Entry Configuration Both Ends Closed
  • Row-to-Row Spacing 2.54
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 1000
926657-3 Wire-to-Board Connector Housings
  • Connector & Housing Type Receptacle
  • Connector Product Type Connector Housing
  • Number of Positions 3
  • Number of Rows 1
  • Contact Type Socket
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Retention Without
  • Strain Relief Without
  • Housing Material PBT GV15
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Entry Configuration Both Ends Closed
  • Row-to-Row Spacing 2.54
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 1000
1-87175-6 Wire-to-Board Connector Housings
  • Connector & Housing Type Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Connector Product Type Connector Housing
  • Number of Positions 7
  • Number of Rows 1
  • Dielectric Withstanding Voltage (Max) 750
  • Operating Voltage 250
  • Insulation Resistance 5000
  • Termination Resistance 12
  • Contact Base Material Phosphor Bronze
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Lock
  • Mating Retention With
  • Housing Material Polyester GF
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Entry Configuration Both Ends Closed
  • Connector Height 4.44
  • Row-to-Row Spacing 2.54
  • Connector Length 18.18
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Package
  • Packaging Quantity 1