BACA-AMP-245 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color Black
  • Contact Current Rating (Max) 3
  • Contact Design Socket
  • Contact Transmits (Typical) Signal
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Locking Interface Without
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.2
  • Housing Configuration Both Ends Closed
  • Housing Material PA 66
  • Housing Color Black
  • Length 3.46
  • Height 1.2
  • Width .138 in
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 1909782-1
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
1909783-5 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 6
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color Black
  • Contact Current Rating (Max) 3
  • Contact Design Socket
  • Contact Transmits (Typical) Signal
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Locking Interface Without
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.2
  • Housing Configuration Both Ends Closed
  • Housing Material PA 66
  • Housing Color Black
  • Length 8.26
  • Height 1.2
  • Width .138 in
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 1909782-5
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
1909783-3 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color Black
  • Contact Current Rating (Max) 3
  • Contact Design Socket
  • Contact Transmits (Typical) Signal
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Locking Interface Without
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.2
  • Housing Configuration Both Ends Closed
  • Housing Material PA 66
  • Housing Color Black
  • Length 5.86
  • Height 1.2
  • Width .138 in
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 1909782-3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
BACA-AMP-243 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color Black
  • Contact Current Rating (Max) 3
  • Contact Design Socket
  • Contact Transmits (Typical) Signal
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Locking Interface Without
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.2
  • Housing Configuration Both Ends Closed
  • Housing Material PA 66
  • Housing Color Black
  • Length 4.66
  • Height 1.2
  • Width .138 in
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 1909782-2
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
1909783-4 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief Without
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Number of Positions 5
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color Black
  • Contact Current Rating (Max) 3
  • Contact Design Socket
  • Contact Transmits (Typical) Signal
  • Contact Type Socket
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Locking Interface Without
  • Lock Type Latch
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.2
  • Housing Configuration Both Ends Closed
  • Housing Material PA 66
  • Housing Color Black
  • Length 7.06
  • Height 1.2
  • Width .138 in
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 1909782-4
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000