
PRODUCT
active
- Connector & Housing Type Receptacle
- Connector & Contact Terminates To Wire & Cable
- Connector Product Type Connector Housing
- Number of Positions 8
- Number of Rows 1
- Dielectric Withstanding Voltage (Max) 750
- Operating Voltage 250
- Insulation Resistance 5000
- Termination Resistance 12
- Contact Base Material Phosphor Bronze
- Contact Type Socket
- Contact Current Rating (Max) 3
- Contact Layout Inline
- Termination Method to Wire & Cable Crimp
- Mating Retention Type Lock
- Mating Retention With
- Housing Material Polyester GF
- Centerline (Pitch) 2.54
- Housing Color Black
- Housing Entry Configuration Both Ends Closed
- Connector Height 4.44
- Row-to-Row Spacing 2.54
- Connector Length 20.72
- Operating Temperature Range -65 – 105
- UL Flammability Rating UL 94V-0
- Approved Standards CSA LR7189
- Glow Wire Rating Standard Part - Not Glow Wire
- Packaging Method Package
- Packaging Quantity 1