583861-7 Wire-to-Board Connector Housings
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Strain Relief Without
  • Product Type Housing
  • Number of Dual Positions 10
  • Number of Positions 10
  • Number of Rows 2
  • Color Black
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Mounting Ears
  • Mating Connector Lock Type Mounting Holes
  • Mating Connector Lock With
  • Mating Alignment With
  • Mating Alignment Type Polarization Groove
  • Centerline (Pitch) 2.54
  • Housing Material Polyester - GF
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 400