44A1121-18-0/9-9 Multicore Cable
  • Cable Type Spec 44
  • Shielded Yes
  • Cable Style Jacketed
  • Product Type Cable
  • Product Classification Cable - High Performance - Spec 44, 55 & RCW
  • Number of Strands 19
  • Number of Conductors 2
  • Voltage Rating 600
  • Shield Material Tin-Coated Copper
  • Shield Diameter 3.86
  • Jacket Color White
  • Wire Color Black
  • Conductor Material Tin-Plated Copper
  • Conductor Diameter 1.27
  • Strand Size 30
  • Overall Outside Diameter 4.32
  • Wire Size 18
  • Operating Temperature Range -65 – 150
44A0111-28-4 Hook Up Wire
  • Cable Type Spec 44
  • Cable Style Primary
  • Product Classification Cable - High Performance - Spec 44, 55 & RCW
  • Product Type Cable
  • Number of Strands 7
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Extruded Polyalkene
  • Conductor Material Tin-Coated Copper
  • Wire Color Yellow
  • Strand Size 36
  • Wire Size 28
  • Wire Size .08
  • Wire Diameter .76
  • Conductor Diameter .38
  • Overall Outside Diameter .76
  • Operating Temperature Range -65 – 150
  • Wire Source United Kingdom
4-160974-1 Cable Ties
  • Cable Tie Style Standard
  • Tensile Strength 220
  • Tensile Strength 49.5
  • Product Type Cable Tie
  • Color Natural
  • Material Polyamide 6.6 GF
  • Length 178
  • Width 4.8
  • Thickness 1.24
  • Bundle Range Diameter 45
  • Packaging Method Box
  • Packaging Quantity 1000
FLDWC0311-14-2 Hook Up Wire  1
  • Cable Type FlexLite DW
  • Cable Style Primary
  • Product Classification Wire - Commercial
  • Product Type Wire
  • Number of Strands 19
  • Number of Conductors 1
  • Voltage Rating 600
  • Resistance (Max) 10 Ω/1000 ft @ 68°F
  • Insulation Material Radiation-Crosslinked, Extruded Polyalkene
  • Conductor Material Tin-Plated Copper
  • Wire Color Red
  • Weight 21.88
  • Strand Size 27
  • Wire Size 14
  • Wire Size 2.08
  • Wire Diameter 2.4936
  • Overall Outside Diameter Range 2.39 – 2.59
  • Cable Insulation Thickness .127
  • Conductor Diameter 1.68
  • Overall Outside Diameter 2.49
  • Operating Temperature Range -65 – 125
44A0111-18-3 Hook Up Wire
  • Cable Type Spec 44
  • Cable Style Primary
  • Product Classification Cable - High Performance - Spec 44, 55 & RCW
  • Product Type Cable
  • Number of Strands 19
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Extruded Polyalkene
  • Conductor Material Tin-Coated Copper
  • Wire Color Orange
  • Strand Size 30
  • Wire Size 18
  • Wire Size .82
  • Wire Diameter 1.65
  • Conductor Diameter 1.27
  • Overall Outside Diameter 1.65
  • Operating Temperature Range -65 – 150
  • Wire Source United Kingdom
44A0111-28-5 Hook Up Wire
  • Cable Type Spec 44
  • Cable Style Primary
  • Product Classification Cable - High Performance - Spec 44, 55 & RCW
  • Product Type Cable
  • Number of Strands 7
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Extruded Polyalkene
  • Conductor Material Tin-Coated Copper
  • Wire Color Green
  • Strand Size 36
  • Wire Size 28
  • Wire Size .08
  • Wire Diameter .76
  • Conductor Diameter .38
  • Overall Outside Diameter .76
  • Operating Temperature Range -65 – 150
  • Wire Source United Kingdom
1437380-4 Ribbon & Flat Cable
  • Shielded No
  • Product Classification Cable - Flat Ribbon
  • Product Type Cable
  • Wire/Cable Type Ribbon Cable
  • Product Category Ribbon Cable
  • Conductor Configuration Flat
  • Number of Conductors 16
  • Number of Strands 1
  • Voltage Rating 90
  • Current Rating 1
  • Jacket Material Polyester
  • Insulation Material Polyester
  • Conductor Insulation Color Pink
  • Conductor Material Tinned Copper
  • Jacket Color Pink
  • Centerline 1.27
  • Length 30.5
  • Wire Size 32
  • Wire Size 278
  • Wire Size .032
  • Cable Insulation Width 20.32
  • Cable Insulation Height .25
  • Operating Temperature Range -40 – 80
  • Packaging Quantity 30.48
  • Packaging Method Reel
44A0111-24-91 Hook Up Wire
  • Cable Type Spec 44
  • Cable Style Primary
  • Product Classification Cable - High Performance - Spec 44, 55 & RCW
  • Product Type Cable
  • Number of Strands 19
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Extruded Polyalkene
  • Conductor Material Tin-Coated Copper
  • Wire Color White with Brown Stripe
  • Strand Size 36
  • Wire Size 24
  • Wire Size .2
  • Wire Diameter 1.02
  • Conductor Diameter .64
  • Overall Outside Diameter 1.02
  • Operating Temperature Range -65 – 150
  • Wire Source United Kingdom
44A0111-24-94 Hook Up Wire
  • Cable Type Spec 44
  • Cable Style Primary
  • Product Classification Cable - High Performance - Spec 44, 55 & RCW
  • Product Type Cable
  • Number of Strands 19
  • Number of Conductors 1
  • Voltage Rating 600
  • Insulation Material Radiation-Crosslinked, Extruded Polyalkene
  • Conductor Material Tin-Coated Copper
  • Wire Color White with Yellow Stripe
  • Strand Size 36
  • Wire Size 24
  • Wire Size .2
  • Wire Diameter 1.02
  • Conductor Diameter .64
  • Overall Outside Diameter 1.02
  • Operating Temperature Range -65 – 150
  • Wire Source United Kingdom
44A0211-10-0 Hook Up Wire
  • Cable Type Spec 44
  • Cable Style Primary
  • Product Classification Cable - High Performance - Spec 44, 55 & RCW
  • Product Type Cable
  • Number of Strands 37
  • Number of Conductors 1
  • Voltage Rating 1000
  • Insulation Material Radiation-Crosslinked, Extruded Polyalkene
  • Conductor Material Tin-Coated Copper
  • Wire Color Black
  • Strand Size 26
  • Wire Size 10
  • Wire Size 5.26
  • Wire Diameter 3.71
  • Conductor Diameter 2.9
  • Overall Outside Diameter 3.71
  • Operating Temperature Range -65 – 150
  • Wire Source United Kingdom
44A1121-20-2/9-9 Multicore Cable
  • Cable Type Spec 44
  • Shielded Yes
  • Cable Style Jacketed
  • Product Type Cable
  • Product Classification Cable - High Performance - Spec 44, 55 & RCW
  • Number of Strands 19
  • Number of Conductors 2
  • Voltage Rating 600
  • Shield Material Tin-Coated Copper
  • Shield Diameter 3.35
  • Insulation Material Radiation-Crosslinked, Extruded Polyalkene
  • Jacket Color White
  • Wire Color Red
  • Conductor Material Tin-Plated Copper
  • Cable Shield Size 36
  • Conductor Diameter 1.01
  • Strand Size 32
  • Overall Outside Diameter 3.76
  • Wire Size 20
  • Wire Size 1023.9
  • Wire Size .519
  • Wire Diameter 1.4
  • Operating Temperature Range -65 – 150
  • Wire Source United Kingdom
55A1131-26-0/2/9-9 Multicore Cable
  • Cable Type Spec 55
  • Shielded Yes
  • Cable Style Jacketed
  • Product Type Cable
  • Product Classification Cable - High Performance - Spec 44, 55 & RCW
  • Number of Strands 19
  • Number of Conductors 3
  • Conductor Configuration Twisted Triple
  • Voltage Rating 600
  • Shield Material Tin-Coated Copper
  • Shield Diameter 2.21
  • Jacket Color White
  • Wire Color Black
  • Conductor Material Tin-Plated Copper
  • Cable Shield Size 38
  • Conductor Diameter .5
  • Strand Size 38
  • Overall Outside Diameter 2.59
  • Wire Size 26
  • Wire Size .129
  • Wire Diameter .81
  • Operating Temperature Range -65 – 150
  • Wire Source United Kingdom
55A1141-22-0/2/5/9-9 Multicore Cable
  • Cable Type Spec 55
  • Shielded Yes
  • Cable Style Jacketed
  • Product Type Cable
  • Product Classification Cable - High Performance - Spec 44, 55 & RCW
  • Number of Strands 19
  • Number of Conductors 4
  • Conductor Configuration Twisted Quad
  • Voltage Rating 600
  • Shield Material Tin-Coated Copper
  • Shield Diameter 3.1
  • Jacket Color White
  • Wire Color Black
  • Conductor Material Tin-Plated Copper
  • Conductor Diameter .79
  • Strand Size 34
  • Overall Outside Diameter 3.48
  • Wire Size 22
  • Wire Size .326
  • Wire Diameter 1.09
  • Operating Temperature Range -65 – 150
  • Wire Source United Kingdom
DK-621-0436-2S Data Bus Connectors
  • Connector Type Jack
  • Connector Style Bayonet
  • Product Type Data Bus Component
  • Contact Type Socket
  • Connection Type Solder
  • Polarization (Bayonet Style) B
  • Operating Temperature (Max) 125