1-2016655-0 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. SMA,MALE-MALE,18G,L1000,WITHOUT ARMOR 1-2016655-0
active
  • Connector Type (End A) SMA Plug
  • Connector Type (End B) SMA Plug
  • Cable Assembly Type SMA
  • Number of Connectorized Ends 2
  • Operating Voltage 60
  • Impedance 50
  • Insulation Resistance 500
  • Velocity of Propagation 74%
  • Strain Relief Type HST
  • Conductor Material Beryllium Copper
  • Body Plating Material Stainless Steel
  • Jacket Material FEP
  • Cable Color Blue
  • Conductor Plating Material Gold
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Center Contact Plating Gold
  • Wire Size 24
  • Outside Cable Diameter 2.6
  • Operating Temperature Range -45 – 85
  • Shielded Yes
  • Operating Frequency 0 – 26.5
  • Cable Assembly Length 1
1-2016656-0 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. SMA M DOUBLE,18G,1.0M WITH ARMOR,PUR 1-2016656-0
active
  • Connector Type (End A) SMA Plug
  • Connector Type (End B) SMA Plug
  • Cable Assembly Type SMA
  • Impedance 50
  • Strain Relief Type HST
  • Jacket Material PUR
  • Cable Color Blue
  • Wire Size 19
  • Outside Cable Diameter 10.2
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Cable Assembly Length 1
1-2016657-0 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. N M DOUBLE,18G,1.0M WITHOUT ARMOR 1-2016657-0
active
  • Connector Type (End A) N TYPE RF CA Plug
  • Connector Type (End B) N TYPE RF CA Plug
  • Cable Assembly Type N TYPE RF CA
  • Impedance 50
  • Strain Relief Type HST
  • Jacket Material FEP
  • Cable Color Blue
  • Wire Size 19
  • Outside Cable Diameter 4.9
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Cable Assembly Length 1
1-2016658-0 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. N M DOUBLE,18G,1.0M WITH ARMOR,PUR 1-2016658-0
active
  • Connector Type (End A) N TYPE RF CA Plug
  • Connector Type (End B) N TYPE RF CA Plug
  • Cable Assembly Type N TYPE RF CA
  • Impedance 50
  • Strain Relief Type HST
  • Jacket Material PUR
  • Cable Color Blue
  • Wire Size 19
  • Outside Cable Diameter 10.2
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Cable Assembly Length 1
1-2016703-0 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. N M TO SMA M,18G,1.0M WITH ARMOR 1-2016703-0
active
  • Connector Type (End A) N TYPE RF CA Plug
  • Connector Type (End B) SMA Plug
  • Cable Assembly Type N TYPE RF CA to SMA
  • Impedance 50
  • Strain Relief Type HST
  • Jacket Material PUR
  • Cable Color Black
  • Wire Size 19
  • Outside Cable Diameter 10.2
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Cable Assembly Length 1
1-2016659-0 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. 1.85 F DOUBLE,67G,1.0M WITH ARMOR,BRAID 1-2016659-0
active
  • Connector Type (End A) 1.85mm Series RF CA Socket
  • Connector Type (End B) 1.85mm Series RF CA Socket
  • Cable Assembly Type 1.85mm Series RF CA
  • Impedance 50
  • Strain Relief Type HST
  • Jacket Material FEP
  • Cable Color Black
  • Wire Size 24
  • Outside Cable Diameter 4.9
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Cable Assembly Length 1
1-2016661-0 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. 2.40 MALE-MALE,50G,L1000,WITH ARMOR 1-2016661-0
active
  • Connector Type (End A) 2.4mm Series RF CA Plug
  • Connector Type (End B) 2.4mm Series RF CA Plug
  • Cable Assembly Type 2.4mm Series RF CA
  • Number of Connectorized Ends 2
  • Operating Voltage 60
  • Impedance 50
  • Insulation Resistance 500
  • Velocity of Propagation 80%
  • Strain Relief Type HST
  • Conductor Material Beryllium Copper
  • Body Plating Material Stainless Steel
  • Shield Material Copper Wire
  • Shield Plating Material Tin
  • Jacket Material TPE
  • Cable Color Black
  • Conductor Plating Material Gold
  • Contact Base Material Beryllium Copper
  • Center Contact Plating Gold
  • Wire Size 21
  • Outside Cable Diameter 3.6
  • Operating Temperature Range -45 – 85
  • Shielded Yes
  • Operating Frequency 0 – 50
  • Cable Assembly Length 1
1-2016662-0 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. 2.92,M,BOTH END,WITH ARMOR CABLE,40GHZ 1-2016662-0
active
  • Connector Type (End A) 2.92mm Series RF CA Plug
  • Connector Type (End B) 2.92mm Series RF CA Plug
  • Cable Assembly Type 2.92mm Series RF CA
  • Impedance 50
  • Strain Relief Type HST
  • Jacket Material FEP
  • Cable Color Black
  • Wire Size 21
  • Outside Cable Diameter 6
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Cable Assembly Length 1
1-2016663-0 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. 3.5 M DOUBLE,26.5G,1.0M,WITH ARMOR,BRAID 1-2016663-0
active
  • Connector Type (End A) 3.5mm Series RF CA Plug
  • Connector Type (End B) 3.5mm Series RF CA Plug
  • Cable Assembly Type 3.5mm Series RF CA
  • Impedance 50
  • Strain Relief Type HST
  • Jacket Material FEP
  • Cable Color Black
  • Wire Size 21
  • Outside Cable Diameter 6
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Cable Assembly Length 1
8-1599772-3 Sensor Cable  1
PRODUCT
  1. Wire & Cable
  2. Sensor Cable
  1. ACW5229-0.50-90/14-0 8-1599772-3
active
  • Component Cross Section .5
  • Number of Components 2
  • Voltage Rating 50
  • Wire Color (Base) Brown
  • Wire Color (Stripe) Black
  • Conductor Material Bare Copper
  • Shield Material Bare Copper
  • Drain Wire Yes
  • Outside Cable Diameter 4.4
  • Operating Temperature Range -40 – 150
  • Sensor Cable Chemical Resistance ISO 6722
  • Packaging Method Reel
  • Packaging Quantity 4000
ACW0219-0.50-39(NS) Primary Wire  1
PRODUCT
  1. Wire & Cable
  2. Primary Wire
  1. ACW0219-0.50-39(NS) ACW0219-0.50-39(NS)
active
  • Voltage Rating 50
  • Wire & Cable Insulation Material Radiation-Crosslinked, Modified Polyalkene
  • Conductor Material Bare Copper
  • Wire Color (Base) Orange
  • Wire Color (Stripe) White
  • Outside Cable Diameter 1.5
  • Wire Size .5
  • Cable Type Primary Wire
  • Operating Temperature Range -40 – 150
  • Packaging Method Spool
  • Packaging Quantity 10000
ACW0219-0.75-2L5(NS) Primary Wire  1
PRODUCT
  1. Wire & Cable
  2. Primary Wire
  1. ACW0219-0.75-2L5(NS) ACW0219-0.75-2L5(NS)
active
  • Voltage Rating 50
  • Wire & Cable Insulation Material Radiation-Crosslinked, Modified Polyalkene
  • Conductor Material Bare Copper
  • Wire Color (Base) Pink
  • Wire Color (Stripe) Green
  • Outside Cable Diameter 1.8
  • Wire Size .75
  • Cable Type Primary Wire
  • Operating Temperature Range -40 – 150
  • Packaging Method Spool
  • Packaging Quantity 8000
ACW0219-0.75-48(NS) Primary Wire  1
PRODUCT
  1. Wire & Cable
  2. Primary Wire
  1. ACW0219-0.75-48(NS) ACW0219-0.75-48(NS)
active
  • Voltage Rating 50
  • Wire & Cable Insulation Material Radiation-Crosslinked, Modified Polyalkene
  • Conductor Material Bare Copper
  • Wire Color (Base) Yellow
  • Wire Color (Stripe) Gray
  • Outside Cable Diameter 1.8
  • Wire Size .75
  • Cable Type Primary Wire
  • Operating Temperature Range -40 – 150
  • Packaging Method Spool
  • Packaging Quantity 8000
ACW0219-0.75-81(NS) Primary Wire  1
PRODUCT
  1. Wire & Cable
  2. Primary Wire
  1. ACW0219-0.75-81(NS) ACW0219-0.75-81(NS)
active
  • Voltage Rating 50
  • Wire & Cable Insulation Material Radiation-Crosslinked, Modified Polyalkene
  • Conductor Material Bare Copper
  • Wire Color (Base) Gray
  • Wire Color (Stripe) Brown
  • Outside Cable Diameter 1.8
  • Wire Size .75
  • Cable Type Primary Wire
  • Operating Temperature Range -40 – 150
  • Packaging Method Spool
  • Packaging Quantity 8000
ACW0219-10.00-0 Power Cable  1
PRODUCT
  1. Wire & Cable
  2. Power Cable
  1. ACW0219-10.00-0 ACW0219-10.00-0
active
  • Number of Strands 80
  • Number of Power Cable Conductors 1
  • Voltage Rating 50
  • Wire & Cable Insulation Material Radiation-Crosslinked Polyalkene
  • Conductor Material Bare Copper
  • Power Cable Wire Color BK
  • Wire Size 10
  • Power Cable Conductor Diameter 4.5
  • Power Cable Wire Diameter 5.75
  • Cable Type Power
  • Operating Temperature Range -40 – 150
  • Packaging Quantity 1000
  • Packaging Method Reel
ACW0219-6.00-82(BP) Primary Wire  1
PRODUCT
  1. Wire & Cable
  2. Primary Wire
  1. ACW0219-6.00-82(BP) ACW0219-6.00-82(BP)
active
  • Voltage Rating 50
  • Wire & Cable Insulation Material Radiation-Crosslinked, Modified Polyalkene
  • Conductor Material Bare Copper
  • Wire Color (Base) Gray
  • Wire Color (Stripe) Red
  • Outside Cable Diameter 4.15
  • Wire Size 6
  • Cable Type Primary Wire
  • Operating Temperature Range -40 – 150
  • Packaging Method Barrel
  • Packaging Quantity 700
CT86403001 Primary Wire  1
  • Voltage Rating 50
  • Wire & Cable Insulation Material Radiation-Crosslinked, Modified Polyalkene
  • Conductor Material Bare Copper
  • Wire Color (Base) Green
  • Wire Color (Stripe) Brown
  • Outside Cable Diameter 2.3
  • Wire Size 1.5
  • Cable Type Primary Wire
  • Operating Temperature Range -40 – 150
  • Packaging Method Spool
  • Packaging Quantity 4000