1982299-4 Rectangular Power Connectors  1
  • Product Type Receptacle
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 2
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Backwall/Post Interruptions Without
  • Operating Voltage 500
  • Operating Voltage 500
  • Insulation Resistance 1000
  • Dielectric Withstanding Voltage (Max) 750
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 26
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .8
  • Contact Termination Area Plating Thickness .8
  • Wire/Cable Size 12 – 14
  • Wire/Cable Size 2.5 – 4
  • Wire/Cable Size 12 – 14
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment Without
  • Mating Retention Type Latch
  • Mating Retention With
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material PBT GF
  • Length 25
  • Height 8.25
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
  • Packaging Quantity 1950
2042274-1 Rectangular Power Connectors  1
  • Product Type Plug
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 0
  • Number of Rows 1
  • Row-to-Row Spacing 7.8
  • Operating Voltage 500
  • Operating Voltage 500
  • Contact Current Rating (Max) 35
  • Contact Retention With
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness .076
  • Termination Method to Printed Circuit Board Through Hole
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 7.8
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Operating Temperature Range -40 – 125
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Reel
2309408-2 SO DIMM Sockets  1
  • DRAM Type Small Outline (SO)
  • Connector System Cable-to-Board
  • Profile Low
  • Row-to-Row Spacing 8.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Center Post Without
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 260
  • Number of Rows 2
  • Keying Reverse
  • Number of Keys 1
  • Center Key Offset Right
  • DRAM Voltage 1.2
  • SGRAM Voltage 1.2
  • Ejector Type Locking
  • Retention Post Location Both Ends
  • Latch Material High Temperature Thermoplastic
  • Ejector Location Both Ends
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .127
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .5
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Stack Height 4
  • Operating Temperature Range -55 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tape & Reel
  • Packaging Quantity 900
4332M3 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Excitation Voltage 7 – 24
  • Zero Acceleration Output 2500 ±100
  • Full Scale Output Current 4 – 20
  • Frequency Response 0-200 to 0-300
  • Number of Axes 3
  • Weight 185
  • Material Stainless Steel
  • Mounting Type Screw
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 2
  • Sensitivity .04 mA/g
  • Nonlinearity ±1
8011-06 Plug & Play Accelerometers  1
  • Accelerometer Type IEPE Velocity
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 2-7000
  • Number of Axes 1
  • Weight 145
  • Material Stainless Steel
  • Mounting Type Stud
  • Operating Temperature -50 – 120
  • Acceleration Range (±) 10
  • Sensitivity 100 mV/in/sec
  • Nonlinearity ±2
801X-01 Plug & Play Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 0.5-7000 to 0.5-18000
  • Number of Axes 1
  • Weight 93
  • Material Stainless Steel
  • Mounting Type Stud
  • Operating Temperature -55 – 125
  • Acceleration Range (±) 10
  • Sensitivity 10 mV/g
  • Nonlinearity ±1
801X-AR, 801X-AP Plug & Play Accelerometers  1
  • Accelerometer Type 4 – 20 mA Loop Power
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Excitation Voltage 12 – 30
  • Full Scale Output Current 4 – 20
  • Frequency Response 10-5000
  • Number of Axes 1
  • Weight 93
  • Material Stainless Steel
  • Mounting Type Stud
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 5
  • Sensitivity .16 mA/g
  • Nonlinearity ±1
801X-VR, 801X-VP Plug & Play Accelerometers  1
  • Accelerometer Type 4 – 20 mA Loop Power
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Excitation Voltage 12 – 30
  • Full Scale Output Current 4 – 20
  • Frequency Response 3-1000
  • Number of Axes 1
  • Weight 93
  • Material Stainless Steel
  • Mounting Type Stud
  • Operating Temperature -40 – 85
  • Acceleration Range (±) .5
  • Sensitivity 16 mA/in/sec
  • Nonlinearity ±1
802X-01 Plug & Play Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 0.5-7000 to 0.5-15000
  • Number of Axes 1
  • Weight 105
  • Material Stainless Steel
  • Mounting Type Screw
  • Operating Temperature -55 – 125
  • Acceleration Range (±) 10
  • Sensitivity 10 mV/g
  • Nonlinearity ±1
8711-01 Plug & Play Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 0.3-4000 to 0.3-10000
  • Number of Axes 1
  • Weight 105
  • Material Stainless Steel
  • Mounting Type Stud
  • Operating Temperature -55 – 125
  • Acceleration Range (±) 5
  • Sensitivity 100 mV/g
  • Nonlinearity ±1
8811-01 Plug & Play Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 0.3-4000 to 0.3-10000
  • Number of Axes 1
  • Weight 105
  • Material Stainless Steel
  • Mounting Type Stud
  • Operating Temperature -55 – 120
  • Acceleration Range (±) 5
  • Sensitivity 100 mV/g
  • Nonlinearity ±1
AST20HA Pressure Transducers  1
  • Sensor Type Industrial Pressure Transducers
  • Type Absolute
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection 6 Pin Bendix PT06A
  • Supply Voltage 10 – 28
  • Port Material 17-4PH
  • Operating Temperature -40 – 85
  • Overpressure 2X, Min
  • Pressure Range 0 – 25 to 45000 psi
  • Output/Span .5 – 4.5 V
  • Accuracy ±0.1% FSO
  • Options Increased Proof Pressure
AST4000 Pressure Transducers  1
  • Sensor Type Industrial Pressure Transducers
  • Type Compound
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection 6 Pin Bendix PT06A
  • Supply Voltage 10 – 28
  • Port Material 17-4PH
  • Operating Temperature -40 – 85
  • Overpressure 2X, Min
  • Pressure Range 0 – 25 to 10000 psi
  • Output/Span .5 – 4.5 V
  • Accuracy ±0.5% FSO
  • Options Increased Proof Pressure
AST4500/4510 Pressure Transducers  1
  • Sensor Type Liquid Level Pressure Transducers
  • Type Gage
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection Conduit 10 ft
  • Supply Voltage 10 – 28
  • Port Material 316L
  • Operating Temperature -40 – 80
  • Overpressure 2X, Min
  • Pressure Range 0 – 1 to 100 psi
  • Output/Span .5 – 4.5 V
  • Accuracy ±0.25% FSO
  • Options Custom Cable Lengths
AST5400 Pressure Transducers  1
  • Sensor Type Differential Pressure Transducer
  • Type Differential
  • Pressure Port/Fitting 1/2 MNPT
  • Electrical Connection 4 Pin Mini-Fast
  • Supply Voltage 10 – 28
  • Port Material 17-4PH
  • Operating Temperature -20 – 70
  • Overpressure 2X Line Pressure
  • Pressure Range 0 – 1 to 5000 psi
  • Output/Span .5 – 4.5 V
  • Accuracy ±1% TEB
  • Options ASME B31.3 (CRN)
D SERIES Tilt Sensors & Inclinometers  1
  • Interface Analog
  • Voltage Supply 10 – 30
  • Interface Analog .5 – 4.5
  • Mounting Horizontal
  • Measurement Ranges up to +/- 30
  • Dimension up to 120
  • Accuracy up to +/- .01
  • Resolution up to +/- .001
  • Measurement Principle Fluid
  • Operating Temperature -40 – 85
  • Package Industry Housing
  • Measurement Axes Dual Axis
  • Protection Class IP 67
  • Interface Digital RS232
  • Connection Connector Plug M12
D5100 Pressure Transducers  1
  • Sensor Type Differential Pressure Transducer
  • Type Differential
  • Pressure Port/Fitting 1/4 FBSPP
  • Electrical Connection Bayonet
  • Supply Voltage 10
  • Port Material 316L
  • Dimensions 25.4 x 58.4 x 72
  • Pressure .07
  • Operating Temperature -40 – 125
  • Overpressure 3X, 10X Rated
  • Pressure Range 0 – 1 to 500 psi
  • Output/Span .5 – 4.5 V
  • Accuracy Down to ± .1% Span
DC-SE Linear Position Sensors - LVDT/LVIT  1
  • Supply Voltage 8.5 – 28
  • Analog Output 0 – 5 V
  • Electrical Connections Shielded Cable
  • Form Factor Cylindrical
  • Spring Loaded Separate Core
  • Housing Material Stainless Steel
  • Housing Diameter 19.05
  • Operating Temperature -25 – 85
  • IP Rating IP61
  • Industry Standards RoHS
  • Full Stroke Ranges ±101.6
  • Linearity ±.25
DPL DPN SERIES Tilt Sensors & Inclinometers  1
  • Interface Analog
  • Voltage Supply 7 – 30
  • Interface Analog .3 – 4.7
  • Mounting Horizontal
  • Measurement Ranges up to +/- 30
  • Dimension up to 70
  • Accuracy up to +/- .1
  • Resolution up to +/- .001
  • Measurement Principle Fluid
  • Operating Temperature -40 – 85
  • Package Board Level
  • Measurement Axes Dual Axis
  • Protection Class Non
  • Interface Digital RS232
  • Connection Frame Connector
EVS312-51N Liquid Level Switches  1
  • Float SG .74
  • Mounting Bottom Entry
  • Material Glass Filled Nylon 6.6
  • Seal Material Nitrile
  • Contact Form A+B
  • Cable Length .5
  • Medium/Liquid Alcohol
  • Fitting M16 Internal/External