9-1415001-1 Power Relays  1
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 759
  • Coil Resistance 777
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Creepage Between Contact & Coil 4
  • Insulation Initial Dielectric Between Contacts & Coil 1200
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 300
  • Contact Limiting Making Current 24
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Product Weight 30
  • Insulation Special Features 5000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 2 Form C (2 CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Height 29
  • Product Length 28
  • Product Width 22.5
  • Width Class (Mechanical) 20 – 25
  • Insulation Clearance Between Contact & Coil 3
  • Height Class (Mechanical) 25 – 30
  • Insulation Clearance Class 2.5 – 4
  • Dimensions (L x W x H) (Approximate) 28 x 22.5 x 29
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton & Tube
PT570L24 Power Relays  1
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 6
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 759
  • Coil Resistance 777
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 240
  • Contact Voltage Rating 240
  • Insulation Creepage Between Contact & Coil 4
  • Insulation Initial Dielectric Between Contacts & Coil 1200
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 300
  • Contact Limiting Making Current 12
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Insulation Initial Dielectric Between Contacts & Coil 2000
  • Product Weight 30
  • Insulation Special Features 5000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 4 Form C (4 CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 6
  • Contact Material AgNi90/10
  • Contact Number of Poles 4
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Height 29
  • Product Length 28
  • Product Width 22.5
  • Width Class (Mechanical) 20 – 25
  • Insulation Clearance Between Contact & Coil 3
  • Height Class (Mechanical) 25 – 30
  • Insulation Clearance Class 2.5 – 4
  • Dimensions (L x W x H) (Approximate) 28 x 22.5 x 29
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton & Tube