KPSI 600 Water-Level Sensors  1
PRODUCT
  1. Sensors
  2. Water-Level Sensors
  1. KPSI 600 Digital Output Level Transducer KPSI 600
active
  • Water-Level Sensor Type Digital Water Level Sensors
  • Water-Level Sensor Style Gage
  • Pressure Port/Fitting 1/4 MNPT
  • Electrical Connection 1/2 MNPT Gland
  • Water-Level Sensor Supply Voltage 6 – 28
  • Port Material 316 SS
  • Operating Temperature Range -20 – 60
  • Water-Level Sensor Accuracy ± .05% TEB
  • Pressure Range 0 – 4 to 100 psi
  • Output/Span RS-485 with SDI-12 Protocol
  • Proof Pressure Range 5X FS
  • Options Lightning Protection
KPSI 601 Water-Level Sensors  1
PRODUCT
  1. Sensors
  2. Water-Level Sensors
  1. KPSI 601 Ceramic Digital Level Sensor KPSI 601
active
  • Water-Level Sensor Type Digital Water Level Sensors
  • Water-Level Sensor Style Gage
  • Pressure Port/Fitting 1/4 MNPT
  • Electrical Connection 1/2 MNPT Gland
  • Water-Level Sensor Supply Voltage 6 – 28
  • Port Material 316 SS
  • Operating Temperature Range -20 – 60
  • Water-Level Sensor Accuracy ± .01ft Water
  • Pressure Range 0 – 4 to 30 psi
  • Output/Span RS-485 with SDI-12 Protocol
  • Proof Pressure Range 5X FS
  • Options Lightning Protection