CAT-WLS0000 Water-Level Sensors  1
PRODUCT
  1. Sensors
  2. Water-Level Sensors
  1. Water Level Sensors Readily Available CAT-WLS0000
active
  • Water-Level Sensor Type Analog Water Level Sensors
  • Water-Level Sensor Style Gage
  • Pressure Port/Fitting Open Face
  • Electrical Connection Overmold Cable Seal
  • Water-Level Sensor Supply Voltage 9 – 28
  • Port Material 316 SS
  • Operating Temperature Range -20 – 60
  • Water-Level Sensor Accuracy ± .25% FS
  • Pressure Range 10 psi
  • Output/Span 4 – 20 mA
  • Proof Pressure Range 2X FS
  • Options Lightning Protection
KPSI 720 Water-Level Sensors  1
PRODUCT
  1. Sensors
  2. Water-Level Sensors
  1. KPSI 720 Analog Water Level Sensor KPSI 720
active
  • Water-Level Sensor Type Analog Water Level Sensors
  • Water-Level Sensor Style Absolute
  • Pressure Port/Fitting 1-2 MNPT
  • Electrical Connection 1/2 MNPT Conduit Fitting with Gland Cable Seal
  • Water-Level Sensor Supply Voltage 9 – 28
  • Port Material 316 SS
  • Operating Temperature Range -20 – 60
  • Water-Level Sensor Accuracy ± .25% FS
  • Pressure Range 0 – .99 to 304 psi
  • Output/Span 0 – 10 V
  • Proof Pressure Range 2X FS
  • Options Lightning Protection
720S14A0B004.334000.000C10015B Water-Level Sensors  1
PRODUCT
  1. Sensors
  2. Water-Level Sensors
  1. 720S14A0B004.334000.000C10015B: CTO-1250 720S14A0B004.334000.000C10015B
active
  • Water-Level Sensor Type Analog Water Level Sensors
  • Water-Level Sensor Style Gage
  • Pressure Port/Fitting Open Face
  • Electrical Connection 1/2 MNPT Conduit Fitting with Overmold Cable Seal
  • Water-Level Sensor Supply Voltage 9 – 28
  • Port Material 316 SS
  • Operating Temperature Range -20 – 60
  • Water-Level Sensor Accuracy ± .25% FS
  • Pressure Range 0 – 4 psi
  • Output/Span 4 – 20 mA
  • Proof Pressure Range 2X FS
  • Options Lightning Protection
720S14A0B019.481000.000C10050B Water-Level Sensors  1
PRODUCT
  1. Sensors
  2. Water-Level Sensors
  1. 720S14A0B019.481000.000C10050B: CTO-1250 720S14A0B019.481000.000C10050B
active
  • Water-Level Sensor Type Analog Water Level Sensors
  • Water-Level Sensor Style Gage
  • Pressure Port/Fitting Open Face
  • Electrical Connection 1/2 MNPT Conduit Fitting with Overmold Cable Seal
  • Water-Level Sensor Supply Voltage 9 – 28
  • Port Material 316 SS
  • Operating Temperature Range -20 – 60
  • Water-Level Sensor Accuracy ± .25% FS
  • Pressure Range 0 – 19 psi
  • Output/Span 4 – 20 mA
  • Proof Pressure Range 2X FS
  • Options Lightning Protection
720S14A4B043.210000.000D10150B Water-Level Sensors  1
PRODUCT
  1. Sensors
  2. Water-Level Sensors
  1. 720S14A4B043.210000.000D10150B: CTO-1250 720S14A4B043.210000.000D10150B
active
  • Water-Level Sensor Type Analog Water Level Sensors
  • Water-Level Sensor Style Gage
  • Pressure Port/Fitting Open Face
  • Electrical Connection 1/2 MNPT Conduit Fitting with Overmold Cable Seal
  • Water-Level Sensor Supply Voltage 9 – 28
  • Port Material 316 SS
  • Operating Temperature Range -20 – 60
  • Water-Level Sensor Accuracy ± .25% FS
  • Pressure Range 0 – 43 psi
  • Output/Span 4 – 20 mA
  • Proof Pressure Range 2X FS
  • Options Lightning Protection
720S14B4B030.000000.000C10085A Water-Level Sensors  1
PRODUCT
  1. Sensors
  2. Water-Level Sensors
  1. 720S14B4B030.000000.000C10085A: CTO-1250 720S14B4B030.000000.000C10085A
active
  • Water-Level Sensor Type Analog Water Level Sensors
  • Water-Level Sensor Style Gage
  • Pressure Port/Fitting Ported
  • Electrical Connection 1/2 MNPT Conduit Fitting with Overmold Cable Seal
  • Water-Level Sensor Supply Voltage 9 – 28
  • Port Material 316 SS
  • Operating Temperature Range -20 – 60
  • Water-Level Sensor Accuracy ± .25% FS
  • Pressure Range 0 – 30 psi
  • Output/Span 4 – 20 mA
  • Proof Pressure Range 2X FS
  • Options Lightning Protection