CAT-EAC0000 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. Embedded Accelerometer STOCK LIST CAT-EAC0000
active
  • Accelerometer Type 3-Wire Voltage
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±25
  • Frequency Response 1 to 8000
  • Number of Axes 1
  • Material Ceramic
  • Weight .6
  • Embedded Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 100
  • Acceleration Range (±) 20
  • Overall Acceleration Range (±) 50 – 500
  • Sensitivity .05
  • Sensitivity Range 10 – 100
  • Nonlinearity ±1
MODEL 13203CC Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Interchangable DC Accelerometer MODEL 13203CC
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 8.5 – 36
  • Zero Acceleration Output 2500 ±15
  • Frequency Response 0-800
  • Number of Axes 1
  • Weight 38
  • Material Nickel Plated Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 85
  • Acceleration Range (±) 6
  • Sensitivity 200 mV/g
  • Nonlinearity ±.1
13207A, 23207A Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Screw Mount DC Accelerometer 13207A, 23207A
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 8.5 – 36
  • Zero Acceleration Output 2500 ±10
  • Frequency Response 0-10000
  • Number of Axes 2
  • Weight 35
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 85
  • Acceleration Range (±) 40
  • Sensitivity 100 mV/g
  • Nonlinearity ±2
3038 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. Model 3038 SMT DC Accelerometers 3038
active
  • Accelerometer Type MEMS DC
  • Embedded Accelerometer Sensor Type DC Response Embedded Accelerometers
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±25
  • Frequency Response 0-100 to 0-5000
  • Number of Axes 1
  • Weight .6
  • Material Ceramic
  • Embedded Accelerometer Mounting Type Solder
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 6000
  • Overall Acceleration Range (±) 50 – 6000
  • Sensitivity .05
  • Sensitivity Range .1 – 2
  • Nonlinearity ±1
MODEL XL403A Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. High Accuracy Accelerometer MODEL XL403A
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 8.5 – 36
  • Zero Acceleration Output 2500 ±10
  • Frequency Response 0-800
  • Number of Axes 3
  • Weight 38
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 85
  • Acceleration Range (±) 1
  • Sensitivity 400 mV/g
  • Nonlinearity ±.5
MODEL XL403D Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Digital Output Accelerometer MODEL XL403D
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 8.5 – 36
  • Zero Acceleration Output 2500 ±10
  • Frequency Response 0-800
  • Number of Axes 3
  • Weight 38
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 85
  • Acceleration Range (±) 2
  • Sensitivity 1000 mV/g
  • Nonlinearity ±.25
832 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. Model 832 Triaxial SMT Accelerometers 832
active
  • Accelerometer Type 3-Wire Voltage
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±1.25
  • Excitation Voltage 3.3 – 5.5
  • Frequency Response 2 to 2000
  • Number of Axes 3
  • Material Ceramic
  • Weight 3.6
  • Embedded Accelerometer Mounting Type Solder
  • Operating Temperature Range -20 – 80
  • Acceleration Range (±) 25
  • Overall Acceleration Range (±) 25 – 500
  • Sensitivity 2.5
  • Sensitivity Range 2.5 – 50
  • Nonlinearity ±2
832M1 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. TRIAXIAL BOARD MOUNT ACCELEROMETER 832M1
active
  • Accelerometer Type 3-Wire Voltage
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±1.25
  • Excitation Voltage 3.3 – 5.5
  • Frequency Response 2 to 6000
  • Number of Axes 3
  • Material Ceramic
  • Weight 3.6
  • Embedded Accelerometer Mounting Type Solder
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 25
  • Overall Acceleration Range (±) 25 – 500
  • Sensitivity 2.5
  • Sensitivity Range 2.5 – 50
  • Nonlinearity ±2
834 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. Model 834 Triaxial SMT Accelerometers 834
active
  • Accelerometer Type 3-Wire Voltage
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±1.25
  • Excitation Voltage 3.3 – 5.5
  • Frequency Response 2 to 2000
  • Number of Axes 3
  • Material Ceramic
  • Weight 2.6
  • Embedded Accelerometer Mounting Type Solder
  • Operating Temperature Range -20 – 80
  • Acceleration Range (±) 2000
  • Overall Acceleration Range (±) 2000 – 6000
  • Sensitivity .2
  • Sensitivity Range .2 – .62
  • Nonlinearity ±2
834M1 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. TRIAXIAL BOARD MOUNT ACCELEROMETER 834M1
active
  • Accelerometer Type 3-Wire Voltage
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±1.25
  • Excitation Voltage 3.3 – 5.5
  • Frequency Response 2 to 6000
  • Number of Axes 3
  • Material Ceramic
  • Weight 2.6
  • Embedded Accelerometer Mounting Type Solder
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 2000
  • Overall Acceleration Range (±) 2000 – 6000
  • Sensitivity .2
  • Sensitivity Range .2 – .62
  • Nonlinearity ±2