8201 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 8201 PE Accelerometer 8201
active
  • Accelerometer Type 3-Wire Voltage
  • Plug & Play Accelerometer Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±1.25
  • Excitation Voltage 3.3 – 5.5
  • Frequency Response 2 to 10000
  • Number of Axes 1
  • Weight 2.2
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 25
  • Sensitivity 12.5 mV/g
  • Nonlinearity ±2