MODEL 4630M12 & 4630M14 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. RUGGED ACCURATE TRIAXIAL ACCELEROMETER MODEL 4630M12 & 4630M14
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±5
  • Excitation Voltage 8 – 36
  • Zero Acceleration Output ±50
  • Frequency Response 0-1500
  • Number of Axes 3
  • Weight 30
  • Material Titanium
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 2
  • Sensitivity 10 mV/g
  • Nonlinearity ±.1