41 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Critically Damped Crash Test Accel 41
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.15
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±25
  • Frequency Response 0-675 to 0-4500
  • Number of Axes 1
  • Weight 5
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -20 – 80
  • Acceleration Range (±) 100
  • Sensitivity .075 mV/g
  • Nonlinearity ±1
41-0500-276-001 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 41 Crash Test Accel, 500g Range, 5Vdc 41-0500-276-001
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.15
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±25
  • Frequency Response 0-350 to 0-4500
  • Number of Axes 1
  • Weight 5
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -20 – 80
  • Acceleration Range (±) 500
  • Sensitivity .3 mV/g
  • Nonlinearity ±1
41-0500-276-002 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 41 Crash Test Accel, 500g Range, 2Vdc 41-0500-276-002
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.15
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±25
  • Frequency Response 0-350 to 0-4500
  • Number of Axes 1
  • Weight 5
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -20 – 80
  • Acceleration Range (±) 500
  • Sensitivity .3 mV/g
  • Nonlinearity ±1
41-1000-276-001 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 41 Crash Test Accel, 1000g Range, 5Vdc 41-1000-276-001
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.15
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±25
  • Frequency Response 0-350 to 0-4500
  • Number of Axes 1
  • Weight 5
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -20 – 80
  • Acceleration Range (±) 1000
  • Sensitivity .15 mV/g
  • Nonlinearity ±1
41-1000-276-002 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 41 Crash Test Accel, 1000g Range, 2Vdc 41-1000-276-002
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.15
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±25
  • Frequency Response 0-350 to 0-4500
  • Number of Axes 1
  • Weight 5
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -20 – 80
  • Acceleration Range (±) 1000
  • Sensitivity .15 mV/g
  • Nonlinearity ±1
41-2000-276 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 41 Crash Test Accel, 2000g Range 41-2000-276
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.15
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±25
  • Frequency Response 0-350 to 0-4500
  • Number of Axes 1
  • Weight 5
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -20 – 80
  • Acceleration Range (±) 2000
  • Sensitivity .075 mV/g
  • Nonlinearity ±1