CAT-PPA0000 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. PLUG&PLAY ACCELEROMETER STOCK LIST CAT-PPA0000
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage .5 – 4.5
  • Excitation Voltage 5 – 30
  • Frequency Response 0-200
  • Number of Axes 3
  • Weight 50
  • Material Nylon 6-6
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 85
  • Acceleration Range (±) 2
  • Sensitivity 1000 mV/g
  • Nonlinearity ±1
MODEL 4033 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Triaxial Accelerometer 0-2kHz Bandwidth MODEL 4033
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage .5 – 4.5
  • Excitation Voltage 5 – 30
  • Zero Acceleration Output 2500 ±100
  • Frequency Response 0-200
  • Number of Axes 3
  • Weight 80
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 85
  • Acceleration Range (±) 2
  • Sensitivity 1000 mV/g
  • Nonlinearity ±1
4033-002-197 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4033-002-197 4033-002-197
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.2
  • Excitation Voltage 5 – 30
  • Zero Acceleration Output 2500 ±100
  • Excitation Current 4
  • Frequency Response 0-200
  • Number of Axes 3
  • Weight 80
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 85
  • Acceleration Range (±) 2
  • Sensitivity 1000 mV/g
  • Nonlinearity ±1
20005537-00 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4033-006-394 20005537-00
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.2
  • Excitation Voltage 5 – 30
  • Zero Acceleration Output 2500 ±100
  • Excitation Current 4
  • Frequency Response 0-200
  • Number of Axes 3
  • Weight 80
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 85
  • Acceleration Range (±) 6
  • Sensitivity 333 mV/g
  • Nonlinearity ±1
20010630-00 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4033-006-197 20010630-00
active
  • Accelerometer Type IEPE
  • Plug & Play Accelerometer Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 4-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Number of Axes 3
  • Weight 20
  • Material Titanium
  • Plug & Play Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -55 – 125
  • Nonlinearity ±1
PROTO-01878 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. MODEL 4033-002-120. PROTO-01878
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.2
  • Excitation Voltage 5 – 30
  • Zero Acceleration Output 2500 ±100
  • Excitation Current 4
  • Frequency Response 0-200
  • Number of Axes 3
  • Weight 80
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 85
  • Acceleration Range (±) 2
  • Sensitivity 1000 mV/g
  • Nonlinearity ±1