8811-01 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. IEPE Accelerometer w Lightning Protect 8811-01
active
  • Accelerometer Type IEPE
  • Plug & Play Accelerometer Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 0.1-6000 to 0.3-10000
  • Number of Axes 1
  • Weight 105
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Stud
  • Operating Temperature Range -55 – 120
  • Acceleration Range (±) 5
  • Sensitivity 100 mV/g
  • Nonlinearity ±1
8811LF-01-005 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 8811LF-01-005 8811LF-01-005
active
  • Accelerometer Type IEPE
  • Plug & Play Accelerometer Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 0.1-6000
  • Number of Axes 1
  • Weight 105
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Stud
  • Operating Temperature Range -55 – 120
  • Acceleration Range (±) 5
  • Sensitivity 1000 mV/g
  • Nonlinearity ±1
8811M1-01-005 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 8811M1-01-005 8811M1-01-005
active
  • Accelerometer Type IEPE
  • Plug & Play Accelerometer Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 0.1-6000 to 0.3-10000
  • Number of Axes 1
  • Weight 87
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Stud
  • Operating Temperature Range -55 – 120
  • Acceleration Range (±) 5
  • Sensitivity 1000 mV/g
  • Nonlinearity ±1
20011086-05 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 8811M1-01 ACCELEROMETER 5g 20011086-05
active
  • Accelerometer Type IEPE
  • Plug & Play Accelerometer Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 0.1-6000
  • Number of Axes 1
  • Weight 87
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Stud
  • Operating Temperature Range -55 – 120
  • Acceleration Range (±) 5
  • Sensitivity 1000 mV/g
  • Nonlinearity ±1
20011086-10 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 8811M1-01 ACCELEROMETER 10g 20011086-10
active
  • Accelerometer Type IEPE
  • Plug & Play Accelerometer Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 0.1-6000 to 0.3-10000
  • Number of Axes 1
  • Weight 87
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Stud
  • Operating Temperature Range -55 – 120
  • Acceleration Range (±) 10
  • Sensitivity 500 mV/g
  • Nonlinearity ±1
8811-01-020 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. ACCEL MODEL 8811-01-020 8811-01-020
active
  • Accelerometer Type IEPE
  • Plug & Play Accelerometer Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 0.3-10000
  • Number of Axes 1
  • Weight 88
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Stud
  • Operating Temperature Range -55 – 120
  • Acceleration Range (±) 20
  • Sensitivity 250 mV/g
  • Nonlinearity ±1
8811-01-080 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 8811-01-080 8811-01-080
active
  • Accelerometer Type IEPE
  • Plug & Play Accelerometer Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 0.3-10000
  • Number of Axes 1
  • Weight 80
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Stud
  • Operating Temperature Range -55 – 120
  • Acceleration Range (±) 80
  • Sensitivity 100 mV/g
  • Nonlinearity ±1
8811LF-01-010 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 8811LF-01-010 8811LF-01-010
active
  • Accelerometer Type IEPE
  • Plug & Play Accelerometer Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 0.1-6000
  • Number of Axes 1
  • Weight 105
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Stud
  • Operating Temperature Range -55 – 120
  • Acceleration Range (±) 10
  • Sensitivity 500 mV/g
  • Nonlinearity ±1
8811M1-01 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 8811M1-01-050 8811M1-01
active
  • Accelerometer Type IEPE
  • Plug & Play Accelerometer Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 0.1-6000 to 0.3-10000
  • Number of Axes 1
  • Weight 87
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Stud
  • Operating Temperature Range -55 – 120
  • Acceleration Range (±) 50
  • Sensitivity 100 mV/g
  • Nonlinearity ±1