8102 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Low Current Triaxial Accelerometer 8102
active
  • Accelerometer Type 3-Wire Voltage
  • Plug & Play Accelerometer Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±1.25
  • Excitation Voltage 3.3 – 5.5
  • Frequency Response 2-6000
  • Number of Axes 3
  • Weight 15
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 25
  • Sensitivity .2 mV/g
  • Nonlinearity ±2