CAT-EAC0021 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. 820M1 Single Axis SMT Accelerometers CAT-EAC0021
active
  • Accelerometer Type 3-Wire Voltage
  • Embedded Accelerometer Sensor Type AC Response Embedded Accelerometers
  • Full Scale Output Voltage ±1.25
  • Excitation Voltage 2.8 – 5.5
  • Frequency Response 2 to 10000
  • Number of Axes 1
  • Weight 1
  • Material Ceramic
  • Embedded Accelerometer Mounting Type Solder
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 25
  • Overall Acceleration Range (±) 25
  • Sensitivity .21
  • Sensitivity Range .21
  • Nonlinearity ±1