7102A Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Miniature Adhesive Mount Accelerometer 7102A
active
  • Accelerometer Type IEPE
  • Plug & Play Accelerometer Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection M3 Coaxial Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 2.5-8000 to 0.5-11000
  • Number of Axes 1
  • Weight .9
  • Material Titanium
  • Plug & Play Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 50
  • Sensitivity 10 mV/g
  • Nonlinearity ±1
7102A-0500 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. MODEL 7102A ACCELEROMETER 7102A-0500
active
  • Accelerometer Type IEPE
  • Plug & Play Accelerometer Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection M3 Coaxial Connector
  • Full Scale Output Voltage ±.2
  • Excitation Voltage 4 – 30
  • Excitation Current 7
  • Frequency Response 2.5-8000 to 0.5-11000
  • Number of Axes 1
  • Weight 30
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -55 – 125
  • Nonlinearity ±1