MODEL 606M1 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Seat Pad Accelerometer MODEL 606M1
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 8 – 36
  • Zero Acceleration Output ±100
  • Frequency Response 0-800
  • Number of Axes 3
  • Weight 380
  • Material Nitrile Rubber
  • Plug & Play Accelerometer Mounting Type Seat Pad
  • Operating Temperature Range -20 – 85
  • Acceleration Range (±) 25
  • Sensitivity 80 mV/g
  • Nonlinearity ±1