MODEL 4810A Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Uniaxial Screw Mount Accelerometer MODEL 4810A
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection 5-Pin Connector
  • Full Scale Output Voltage ±2
  • Excitation Voltage 4 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-1000 to 0-4000
  • Number of Axes 1
  • Weight 16
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 2
  • Sensitivity 10 mV/g
  • Nonlinearity ±.1
20009882-00 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4810A-030-D 20009882-00
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection 5-Pin Connector
  • Full Scale Output Voltage ±2
  • Excitation Voltage 4 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-1500
  • Number of Axes 1
  • Weight 16
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 30
  • Sensitivity 67 mV/g
  • Nonlinearity ±.1
4810A-002-D Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4810A-002-D 4810A-002-D
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection 5-Pin Connector
  • Full Scale Output Voltage ±2
  • Excitation Voltage 4 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 250
  • Number of Axes 1
  • Weight 16
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 2
  • Sensitivity 1000 mV/g
  • Nonlinearity ±.1