4801A Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Amplified Uniaxial Accelerometer 4801A
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection 5-Pin Connector
  • Full Scale Output Voltage ±2
  • Excitation Voltage 8 – 36
  • Zero Acceleration Output ±50
  • Frequency Response 0-250 to 0-1000
  • Number of Axes 1
  • Weight 22
  • Material Stainless Steel
  • Plug & Play Accelerometer Mounting Type Stud
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 2
  • Sensitivity 10 mV/g
  • Nonlinearity ±.5